STEF12H60G
Active
Design Win
60 A electronic fuse for 12 V DC rail

データシートをダウンロード

製品概要

主な利点

システム・パフォーマンス・モニタ

システム制御のための高精度なリアルタイム電流および温度信号

包括的かつ柔軟な保護

突入電流、過電流、短絡、低電圧、過熱、自己診断

高い集積レベル

60A MOSFETとコントローラをコンパクトなパッケージに統合し、設計を簡素化

概要

The STEF12H60G is a 60 A integrated electronic fuse optimized for monitoring the output current and the input voltage, over the 12 V DC power lines.

When connected in series to the main power rail, it is able to detect and react to overcurrent conditions.

When an overload condition occurs, the device reacts as a timed circuit breaker, cutting off the output current.

A precise current monitor signal provides continuous information about the load current to the system controller IC.

Similarly, a precise temperature sensor generates a monitor signal that permits the system controller to keep the device power dissipation under control.

Turn-on time is programmable, which helps control the inrush current during start-up operations.

Multiple devices can work in parallel and smoothly share the current during the start-up phase, thanks to a dedicated current balancing feature.

The device also embeds an undervoltage lockout feature, self-diagnostics and absolute thermal protection.

  • 機能一覧

    • 60 A continuous current
    • Input voltage range from 5 to 18 V
    • Adjustable overcurrent protection with a 2.6 ms timed circuit breaker
    • Input undervoltage lockout
    • Integrated 0.85 mΩ power MOSFET
    • Enable/disable pin
    • Programmable turn-on time
    • Accurate current monitor signal
    • Precise temperature monitor
    • Overcurrent and fault status flags
    • Internal MOSFET self-diagnostic
    • Parallel operation
    • Thermal protection
    • Fault management: latch-off or auto-retry versions
    • QFN32- 5 x 5 package
    • Temperature range: -40°C to 125°C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STEF12H60G

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
STEF12H60GPUR
Active
VFQFPN 5X5X0.95 32L 3.50X3.35EP Industrial Ecopack2 - -

STEF12H60GPUR

Package:

VFQFPN 5X5X0.95 32L 3.50X3.35EP

Material Declaration**:

Marketing Status

Active

Package

VFQFPN 5X5X0.95 32L 3.50X3.35EP

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
最小
最大
STEF12H60GPUR

販売代理店在庫 STEF12H60GPUR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STEF12H60GPUR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STEF12H60GPUR

Operating Temperature (°C)

Min:

Max:

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。