STG320MH75FD11AG
Active
Design Win
Automotive-grade narrow mesa trench gate field-stop 750 V, 320 A narrow mesa 2nd series IGBT die in D11 packing

データシートをダウンロード

製品概要

概要

This IGBT is developed using a new advanced proprietary trench gate field-stop fine pitch cell allowing lower VCE(sat) at very high current density. A perfectly engineered trench allows very good tsc with low VCE(sat) and optimized switching performances. Mesa technology multiple field-stop profile reduces VCE overshoot through turn-off di/dt optimization and allows breakdown voltage robustness increase. This die is equipped with sensors circuitry for temperature and current. From a mechanical point of view it offers polyimide top die passivation suitable for power modules and both sides metallization suitable for sintering processes.

  • 機能一覧

    • AEC-Q101 qualified
    • 3 μs of minimum short-circuit withstand time at VCC = 450 V, VGE = 15 V, starting TJ = 175 °C
    • Low VCE(sat) = 1.5 V (typ.) at IC = 500 A
    • Temperature and current sensors integrated circuitry
    • Enhanced switching performances
    • Increased BV robustness
    • Top and back metallization suitable for high performances modules

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STG320MH75FD11AG

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Grade Longevity Commitment Longevity Starting Date Material Declaration**
STG320MH75FD11AG
Active
Automotive - -

STG320MH75FD11AG

Package:

Automotive

Material Declaration**:

PDF XML

Marketing Status

Active

Grade

Automotive

Longevity Commitment

-

Longevity Starting Date

-

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
最小
最大
STG320MH75FD11AG

販売代理店在庫 STG320MH75FD11AG

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STG320MH75FD11AG Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STG320MH75FD11AG

Operating Temperature (°C)

Min:

Max:

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。