STL128DN
Active
Design Win
High voltage fast-switching NPN power transistor

データシートをダウンロード 購入

製品概要

概要

The device is manufactured using high voltage multi epitaxial planar technology for high switching speeds and medium voltage capability. It uses a cellular emitter structure with planar edge termination to enhance switching speeds while maintaining the wide RBSOA. The device is designed for use in lighting applications and low cost switch-mode power supplies.

  • 機能一覧

    • Integrated antiparallel collector-emitter diode
    • High voltage capability
    • Minimum lot-to-lot spread for reliable operation
    • Low spread of dynamic parameters
    • Large RBSOA
    • Very high switching speed

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STL128DN

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
STLD128DNT4
Active
DPAK Industrial Ecopack2 - -

STLD128DNT4

Package:

DPAK

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DPAK

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Swipe or click the button to explore more details Don't show this again
Budgetary Price (US$)*/Qty
STLD128DNT4

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

Active
DPAK Tape and Reel SINGAPORE EAR99 NEC

STLD128DNT4 Active

Part Number:

STLD128DNT4

Packing Type:

Tape and Reel

RoHS:

Country of Origin:

SINGAPORE

ECCN (EU):

NEC

Operating Temperature (°C)

Min:

-

Max:

-

Swipe or click the button to explore more details Don't show this again

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。