STのPチャネルMOSFETポートフォリオは、トレンチ・ゲート・デバイスが新たに追加されたことで拡充されました。これらの新しいSTripFET MOSFETは極めて低いオン抵抗を示します。携帯アプリケーションに特化して設計されたフォーム・ファクタが極めて小さいパッケージで提供されます。
PチャネルMOSFETポートフォリオの主な特徴
- 極めて低いRDS(on)によるアプリケーション効率の向上
- 設計の柔軟性を増す標準/ロジック/スーパー・ロジックの閾値電圧
これらのPチャネル・パワーMOSFETは、負荷スイッチ、リニア・レギュレータ、および車載用アプリケーションの広範な設計要件を満たすように最適化されています。D2PAK、DPAK、TO-220、SO-8、SOT-223、SOT23-6L、PowerFLAT 2x2などのさまざまな小型パッケージで提供されます。
注目ビデオ
Automotive-grade p-channel MOSFETs
ST has extended its offering of automotive-grade MOSFETs with the introduction of two p-channel trench-based MOSFETs. Based on ST’s STripFET H6 and F6 technology respectively, the
STD37P3H6AG (-30 V, standard level driven) and
STD45P4LLF6AG (-40 V, logic level driven) are housed in a DPAK package. They help simplify circuitry while optimizing performance and component count in automotive applications such as high-side switches, reverse polarity protection and audio amplifiers.
-
STD36P4LLF6
P-channel 40 V, 0.0175 Ohm typ., 36 A STripFET F6 in a DPAK package
-
STD37P3H6AG
Automotive-grade P-channel -30 V, 11 mOhm typ., -49 A STripFET H6 Power MOSFET in a DPAK package
-
STP52P3LLH6
P-channel 30 V, 0.01 Ohm typ., 52 A STripFET H6 Power MOSFET in a TO-220 package
-
STD45P4LLF6AG
Automotive-grade P-channel -40 V, 12 mOhm typ., -50 A STripFET F6 Power MOSFET in a DPAK package
-
STD95P3LLH6AG
Automotive-grade P-channel -30 V, 5 mOhm typ., -80 A, STripFET H6 Power MOSFET in a DPAK package
-
STD46P4LLF6
P-channel 40 V, 0.0125 Ohm typ., 46 A STripFET F6 Power MOSFET in a DPAK package
-
STL60P4LLF6
P-channel -40 V, 0.0115 Ohm typ., -60 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
-
STL12P6F6
P-channel 60 V, 0.13 Ohm typ., 3 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
-
STN3P6F6
P-channel -60 V, 0.13 Ohm typ., -3 A STripFET F6 Power MOSFET in a SOT-223 package
-
STL13DP10F6
Dual P-channel 100 V, 0.136 Ohm typ., 3.3 A STripFET(TM) VI DeepGATE(TM) Power MOSFET in a PowerFLAT(TM) 5x6 double island
-
STN3P10F6
P-channel -100 V, 0.136 Ohm typ., -3 A STripFET F6 Power MOSFET in a SOT-223 package
-
STF10P6F6
P-channel -60 V, 0.13 Ohm typ., -10 A STripFET F6 Power MOSFET in TO-220FP package
-
STD26P3LLH6
P-channel 30 V, 0.024 Ohm typ., 12 A, STripFET(TM) VI DeepGATE Power MOSFET in a DPAK package
-
STL6P3LLH6
P-channel 30 V, 0.024 Ohm typ., 6 A STripFET H6 Power MOSFET in a PowerFLAT 3.3 x 3.3 package
-
STS9P3LLH6
P-channel -30 V, 12 mOhm typ., -9 A, STripFET H6 Power MOSFET in a SO-8 package
-
STD28P3LLH6AG
Automotive-grade P-channel -30 V, 0.027 Ohm typ., -12 A, STripFET H6 Power MOSFET in a DPAK package
-
STS6P3LLH6
P-channel 30 V, 0.024 Ohm typ., 6 A, STripFET(TM) VI DeepGATE Power MOSFET in a SO-8 package
-
STD40P3LLH6
P-channel -30 V, 12 mOhm typ., -40 A STripFET H6 Power MOSFET in a DPAK package
-
STL9P3LLH6
P-channel -30 V, 12 mOhm typ., -9 A STripFET H6 Power MOSFET in a PowerFLAT 3.3 x 3.3 package
-
STL45P3LLH6
P-channel -30 V, 11 mOhm typ., -45 A STripFET H6 Power MOSFET in a PowerFLAT 5x6 package
-
STD15P6F6AG
Automotive-grade P-channel -60 V, 0.13 Ohm typ., -10 A STripFET F6 Power MOSFET in a DPAK package
-
STS7P4LLF6
P-channel 40 V, 0.0175 Ohm typ., 7 A STripFET F6 Power MOSFET in a SO-8 package
-
STS10P3LLH6
P-channel -30 V, 0.01 Ohm typ., -12.5 A, STripFET H6 Power MOSFET in a SO-8 package
-
STL8P4LLF6
P-channel 40 V, 0.0175 Ohm typ., 8 A STripFET F6 Power MOSFET in a PowerFLAT 3.3 x 3.3 package
-
STD35P6LLF6
P-channel 60 V, 0.025 Ohm typ., 35 A STripFET F6 Power MOSFET in a DPAK package
-
STD40P8F6AG
Automotive-grade P-channel -80 V, 18.5 mOhm typ., -40 A STripFET F6 Power MOSFET in a DPAK package
-
STS10P4LLF6
P-channel 40 V, 0.0125 Ohm typ., 10 A STripFET F6 Power MOSFET in a SO-8 package
-
STL42P6LLF6
P-channel 60 V, 0.023 Ohm typ., 42 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
-
STD10P10F6
P-channel 100 V, 0.136 Ohm typ., 10 A STripFET F6 Power MOSFET in a DPAK package
-
STR2P3LLH6
P-Channel 30 V, 0.048 Ohm typ., 2 A STripFET H6 Power MOSFET in a SOT-23 package
-
STL4P3LLH6
P-Channel 30 V, 0.048 Ohm typ., 4 A STripFET H6 Power MOSFET in PowerFLAT(TM) 2x2 package
-
STD10P6F6
P-channel -60 V, 0.13 Ohm typ., -10 A STripFET F6 Power MOSFET in DPAK package
-
STL30P3LLH6
P-channel 30 V, 0.024 Ohm typ., 30 A STripFET(TM) VI DeepGATE(TM) Power MOSFET in a PowerFLAT(TM) 5x6 package
-
STD52P3LLH6
P-channel 30 V, 0.01 Ohm typ., 52 A STripFET H6 Power MOSFET in a DPAK package
-
STT4P3LLH6
P-Channel 30 V, 0.048 Ohm typ., 4 A STripFET H6 Power MOSFET in a SOT23-6L package
-
STP10P6F6
P-channel -60 V, 0.13 Ohm typ., -10 A STripFET F6 Power MOSFET in TO-220 package
-
STL62P3LLH6
P-channel 30 V, 0.009 Ohm typ., 62 A STripFET H6 Power MOSFET in a PowerFLAT 5x6 package
-
STL42P4LLF6
P-channel 40 V, 0.0155 Ohm typ., 42 A STripFET F6 Power MOSFET in a PowerFLAT 5x6 package
-
STS5DP3LLH6
Dual P-Channel -30 V, 0.048 Ohm typ., -5 A STripFET H6 Power MOSFET in a SO-8 package
-
STS5P3LLH6
P-Channel 30 V, 0.048 Ohm typ., 5 A STripFET H6 Power MOSFET in SO-8 package