RF5L15030CB2
Obsolete
Design Win
30 W, 50 V, HF to 1.5 GHz RF power LDMOS transistor

Download datasheet

製品概要

概要

The RF5L15030CB2 is a 30W, 50V LDMOS FETs, designed for applications in the frequency range from HF to 1.5 GHz. It can be used in class AB, B or C for all typical modulation formats.

  • 機能一覧

    • High efficiency and linear gain operations
    • Integrated ESD protection
    • Large positive and negative gate-source voltage range for improved class C operation
    • In compliance with the european directive 2002/95/EC

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RF5L15030CB2

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models