RST1S31HF
Obsolete
Design Win
Up to 4 V, 3 A step-down 2.3 MHz switching regulator for aerospace applications

データシートをダウンロード

製品概要

概要

The RST1S31HF is an internally compensated 2.3 MHz fixed frequency PWM synchronous step-down regulator. The RST1S31HF operates from 2.8 V to 4 V input, while it regulates an output voltage as low as 0.8 V and up to VIN.

The RST1S31HF device integrates a 70 mΩ high-side switch and a 55 mΩ synchronous rectifier allowing very high efficiency with very low output voltages.

The peak current mode control with internal compensation deliver a very compact solution with a minimum component count.

The large ambient temperature range makes it ideal for aerospace and defense applications.

The RST1S31HF is available in a 3 mm x 3 mm, 8-lead VFDFPN package.

  • 機能一覧

    • General features
      • 3 A DC output current
      • 2.8 V to 4 V input voltage
      • Large ambient temperature range: -40 °C to 125 °C
      • Output voltage adjustable from 0.8 V
      • 2.3 MHz switching frequency
      • Internal soft-start and enable
      • Integrated 70 mΩ and 55 mΩ power MOSFETs
      • All ceramic capacitor
      • Power Good (POR)
      • Cycle-by-cycle current limiting
      • Current foldback short-circuit protection
      • VFDFPN 3 x 3 - 8L package
    • Aerospace and defense features
      • Intended for use in aerospace and defense applications
      • Dedicated traceability and part marking
      • Production parts approval documents available
      • Adapted extended life time and obsolescence management
      • Extended product change notification process
      • Designed and manufactured to meet sub-ppm quality goals
      • Advanced mold and frame designs for superior resilience to harsh environment (acceleration, EMI, thermal, humidity)
      • Extended screening capability on request

EDA Symbols, Footprints and 3D Models

STMicroelectronics - RST1S31HF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models