Our Commitments
Partners
コミュニティ
メディアセンター
投資家情報(IR)
イベント
イノベーション & テクノロジー
持続可能性
顧客満足度
採用情報
Automated, Stand-Alone Production Programmer, Debug & Test.
CYCLONE programmers are in-circuit programmers for internal & external flash. The Cyclone is configured with a programmning image and is then capable of stand-alone programming. Programming may be launched by a single button press without a PC or automatically from a PC via the automated control SDK. The Cyclone may also be used as a debug probe during development.
Features:
Supported MCUs | STM32, STM8 |
サイト |
ST Products |
---|
All rights reserved © 2019 STMicroelectronics
サイトのご利用条件 |
Sales Terms & Conditions |
個人情報保護方針 |
お問合せ