STEVAL-ALOCKCB
量産中
Design Win
ALIRO access control reference design based on STM32WBA65RI, ST25R300 and STSAFE-A120

データブリーフのダウンロード

製品概要

主な利点

ご注文情報

具体的なご要望をお伝えいただき、カスタマイズしたボードをご希望の場合は、STまでお問い合わせください。

概要

STEVAL-ALOCKCB integrated solution is engineered for the physical access control market. It enables the development of secure and connected smart access devices tailored for residential, industrial, and commercial environments.

The design targets to minimize system complexity, enhance interoperability, and accelerate time-to-market for developers and OEMs.

A key component of the solution is the Aliro protocol support. Aliro aims to standardize communication between access readers and user devices, ensuring secure credential exchange, privacy-preserving interactions, and future-proof interoperability across ecosystems.

As part of its specification, Aliro defines both the credential exchange format and the transport protocols used to deliver them, including NFC, Bluetooth® LE, and UWB.

This multiprotocol approach enables flexible access, including tap-to-enter with NFC and hands-free entry using Bluetooth® LE or UWB, while ensuring consistent and secure communication across devices and platforms.

At the core of the solution is the STM32WBA65RI microcontroller, a high-performance, ultra-low power device based on the Arm Cortex®-M33 core running at up to 100 MHz. It integrates a complete Bluetooth® LE 6.0 stack, making it ideal for secure wireless communication in access control applications.

The STM32WBA65RI also includes two hardware cryptographic accelerators that supports AES-128/256 including one with DPA, public key accelerator (PKA) with DPA resistance, SHA-256, SHA1, and true random number generator (TRNG). These features allow the device to efficiently implement secure authentication protocols, encrypted communication, and key exchange mechanisms required for modern access control systems.

The hardware-based security offloads cryptographic operations from the CPU, reducing latency and power consumption while ensuring compliance with industry-grade security standards.

NFC technology enables proximity-based authentication, allowing users to access doors and devices with a simple tap. The solution leverages the ST25R300 NFC reader, which supports ISO/IEC 14443 type A/B including higher bit rates, NFC-F (FeliCa™), NFC-V (ISO15693) up to 212 kbps, and NFC‑A/NFC‑F card emulation. It offers reliable tag detection with dynamic power output and low-power wake-up modes, making it well suited for battery-operated access control systems.

To further enhance security, the STEVAL-ALOCKCB integrates the STSAFE-A120 secure element, which provides robust key management and secure provisioning capabilities. STSAFE-A120 ensures that cryptographic keys are stored and handled in a tamper-resistant environment, enabling trusted identity verification and secure credential life cycle management throughout the device’s operational life.

Optionally, the STEVAL-ALOCKCB can integrate Matter over Thread to enable with broader smart home platforms. This allows developers to extend access control functionality into unified smart home environments while maintaining robust security and performance.

To support modularity and hardware scalability, the STEVAL-ALOCKCB includes an expansion connector interface that allows seamless integration of additional I/O controller or communication modules. This connector enables developers to extend functionality—such as adding to door actuation systems, biometric sensors, external secure features like keypad, or additional connectivity options like ultra-wideband (UWB)—without redesigning the core hardware.

  • 特徴

    • Small form factor reference design for smart lock with: integrated printed antennas for 2.4 GHz Bluetooth® LE connectivity and 13.56 MHz NFC communication
    • Ultra-low power wireless STM32WBA65RI series microcontroller based on the Arm® Cortex® M33 core featuring:
      • 2 Mbytes of flash memory and 512 Kbytes of SRAM
      • 2.4 GHz RF transceiver supporting Bluetooth® LE and IEEE 802.15.4
      • Security and cryptography
    • On-board STSAFE-A120, secure element customized with a standard evaluation profile
    • ST25R300, high-performance NFC universal device supporting: NFC initiator, NFC target, NFC reader, and NFC card emulation modes
    • Optimized power management for ultra-low power performance based on ST1PS03
    • Multiple power supply options:
      • Battery 3×AAA voltage (3.6-4.5 V)
      • USB type-C (5V)
      • External power supply (5-48 V)
    • Additional features:
      • USB Type-C® interface
      • JTAG/SWD interface
      • 34pin expansion connector

品質 & 信頼性

製品型番 マーケティング・ステータス パッケージ グレード RoHSコンプライアンスグレード WEEE Compliant Longevity Commitment Longevity Starting Date 材料宣誓書**
STEVAL-ALOCKCB
量産中
CARD インダストリアル Ecopack2 はい - -

STEVAL-ALOCKCB

Package:

CARD

Material Declaration**:

Marketing Status

量産中

Package

CARD

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

サンプル & 購入

Loading...
製品型番
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
パッケージ
梱包形態
RoHS
原産国
ECCN(米国)
ECCN(EU)
サプライヤ
コア製品
STEVAL-ALOCKCB

販売代理店在庫 STEVAL-ALOCKCB

販売代理店
地域 在庫 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STEVAL-ALOCKCB 量産中

Budgetary Price (US$)*/Qty:
-
パッケージ:
梱包形態:
RoHS:
原産国:
ECCN(米国):
ECCN(EU):

製品型番:

STEVAL-ALOCKCB

サプライヤ:

ST

コア製品:

STM32WBA65RIV6, ST25R300-AQET, STSAFA120S8SPL05

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。