- FDA903Q 1 Channel class D digital input automotive power amplifier with diagnostics, wide voltage operation range for car audio and telematics
- FDA802 2x150 W/1x300 W class D digital input automotive power amplifier with diagnostics features and low voltage
- FDA903S 1 x 10 W class D digital input automotive power amplifier with diagnostics, wide voltage operation range for car audio and telematics
- FDA802S 2 channels class-D digital input automotive power amplifier with I2C diagnostics and low voltage operation for car radio applications
- FDA803Q 1 Channel class D digital input automotive power amplifier with diagnostics, wide voltage operation range for car audio and telematics
- FDA903U 1 x 45 W class D digital input automotive power amplifier with ILoad current monitoring, wide voltage operation range for car audio and telematic
- FDA4100LV 4 x 135 W / 2 x 270 W PWM digital input automotive power amplifier with I2C diagnostics, step-up driver and low voltage operation
- FDA803S 1 x 10 W class D digital input automotive power amplifier with diagnostics, wide voltage operation range for car audio and telematics
- FDA801 4x50 W class-D digital input power amplifier with I2C diagnostics and low voltage operation
- FDA802SB 2 channels class-D digital input automotive power amplifier with I2C diagnostics and low voltage operation for car radio applications
- FDA803U 1 x 45 W class D digital input automotive power amplifier with diagnostics, wide voltage operation range for car audio and telematic
- FDA901 4 x 50 W class-D digital input power amplifier with load current monitoring and low voltage operation
- FDA801B 4 x 50 W class-D digital input power amplifier with I2C diagnostics, digital impedance meter (DIM) and low voltage operation
- FDA903D 1 x 45 W class D digital input automotive power amplifier with ILoad current monitoring, wide voltage operation range for car audio and telematic
- FDA803D 1 x 45 W class D digital input automotive power amplifier with diagnostics, wide voltage operation range for car audio and telematics
- HFA80A 4 channel analog input class-D automotive audio amplifier with Hi-Fi audio quality, advanced diagnostics and 2MHz switching frequency
- FDA802A 2x150 W/1x300 W class D digital input automotive power amplifier with diagnostics features and low voltage
- HFDA802 2 x 80 W digital input class-D automotive audio amplifier with Hi-Fi audio quality, advanced diagnostics, 2 MHz switching frequency and High Resolution Bandwidth
- HFDA80D 4 channel analog input class-D automotive audio amplifier with Hi-Fi audio quality, advanced diagnostics and 2MHz switching frequency
- FDA2100LV 2 x 180 W / 1 x 300 W PWM digital input power amplifier with built-in diagnostics features and step-up driver
- HFDA90D 4 channel analog input class-D automotive audio amplifier with Hi-Fi audio quality, advanced diagnostics and 2MHz switching frequency with load current monitor
- FDA802AB 2x150 W/1x300 W class D digital input automotive power amplifier with diagnostics features and low voltage
- HFDA801A Hi-Fiオーディオ品質、高度な自己診断機能、2MHzのスイッチング周波数およびハイレゾ対応の周波数特性を特徴とする、4 x 80W車載用デジタル入力D級オーディオ・アンプ
車載用D級オーディオ・パワー・アンプ: 製品
STの製品のみを表示
Please enter your desired search query and search again フィルタ
Quick filters
STの製品のみを表示