STSW-AUTODEVKIT
Active
Design Win
AutoDevKit Studio for 32-bit power architecture MCUs

ソフトウェア入手 Download databrief

製品概要

概要

The AutoDevKit Studio combines AutoDevKit with SPC5-STUDIO.

The AutoDevKit library contains software components for functional boards.

Each component has a specific API to control the specific functional board.

The API consists of a set with two types of "methods": one type that is very high level and easy-to-use even to hardware inexpert users; the other type is able to access very low-level board/chip advanced functionalities and features.

The AutoDevKit components are provided with a graphical user interface for easy configuration and setup. Once the configuration is completed for each component, the Allocate button is used for pin allocation.

During the allocation phase, the library configures the peripherals and all the necessary pins to run the components, checking for conflicts on MCU peripherals and pins already allocated automatically or manually through the AutoDevKit Studio PinMap editor. If conflicts are spotted, the software reports appropriate alerts.

Once the AutoDevKit Studio project is saved, pin allocation and configuration are saved as well. The PinMap editor shows and allows modifications of the allocated pins.

Through the Import Sample Application button, it is possible to install some demo samples that contain simple main () functions where a basic usage of the component API is shown.

For the AutoDevKit Studio latest list of components and APIs, refer to the relevant release note available at www.st.com.

  • 機能一覧

    • Contains cross-platform compatible software components
    • Dedicated welcome pages with last updates and pointer to key applications
    • Open-source integrated development environment (IDE) based on Eclipse with new look and feel
    • Code, Makefiles, ELF, and doc generation based on a template structure and XML technologies easily exportable to other development environments
    • Direct access to the PLS debugging UDE starter kit version software
    • Direct access to OpenOCD Debugger
    • Updates managed through an Eclipse standard dedicated market place
    • Free license GCC GNU C compiler component provided through the market place
    • Each software component has:
      • An MCU-independent API
      • A GUI for visual configuration
      • A demo sample
      • Software documentation
    • The software component automatically proposes a configuration and an allocation for the MCU required peripherals
    • Through the provided GUI, you can customize the allocation using other available MCU peripherals
    • The software automatically prompts for conflicts and/or inconsistencies during the allocation
    • The allocated pins can be browsed in the AutoDevKit Studio PinMap editor
    • Premium features have been added in the installation: GTM, artificial intelligence, AutoDevKit, and motor control (refer to dedicated ST web pages for access and installation details)
    • Compatible with a wide range of SPC5 automotive-grade microcontrollers

ソフトウェア入手

All tools & software

    • 製品型番
      Status
      Description
      Type
      Supplier

      AEK-AUD-C1D9031

      NRND

      車載用32bitマイコンSPC582B60E1および車載用D級オーディオ・アンプFDA903DをベースにしたAVASソリューション

      車載用IC評価ボード ST
      AEK-AUD-C1D9031

      Description:

      車載用32bitマイコンSPC582B60E1および車載用D級オーディオ・アンプFDA903DをベースにしたAVASソリューション

      AEK-LCD-DT028V1

      NRND

      Display expansion board with resistive touch for Chorus family

      車載用IC評価ボード ST
      AEK-LCD-DT028V1

      Description:

      Display expansion board with resistive touch for Chorus family

      AEK-LED-21DISM1

      NRND

      Digitally controlled LED driver board for automotive lighting applications

      車載用IC評価ボード ST
      AEK-LED-21DISM1

      Description:

      Digitally controlled LED driver board for automotive lighting applications

      AEK-MCU-C4MLIT2

      量産中

      MCU discovery kit for SPC58EC80E5 Chorus 4M automotive microcontroller featuring CAN-FD, ISO-SPI, 10BASE-T1S, 100BASE-TX and unified automotive connector

      車載用IC評価ボード ST
      AEK-MCU-C4MLIT2

      Description:

      MCU discovery kit for SPC58EC80E5 Chorus 4M automotive microcontroller featuring CAN-FD, ISO-SPI, 10BASE-T1S, 100BASE-TX and unified automotive connector

      AEK-MCU-SPC5LNK

      量産中

      Programmer and debugger for SPC5 automotive microcontrollers

      車載用IC評価ボード ST
      AEK-MCU-SPC5LNK

      Description:

      Programmer and debugger for SPC5 automotive microcontrollers

      AEK-MCU-SRLNK

      量産中

      Programmer and debugger for Stellar automotive microcontrollers

      車載用IC評価ボード ST
      AEK-MCU-SRLNK

      Description:

      Programmer and debugger for Stellar automotive microcontrollers

      AEK-MOT-SM81M1

      NRND

      Stepper motor driver evaluation board based on the L99SM81V for automotive applications

      車載用IC評価ボード ST
      AEK-MOT-SM81M1

      Description:

      Stepper motor driver evaluation board based on the L99SM81V for automotive applications

      AEK-MOT-TK200G1

      NRND

      Power liftgate controller board based on L99DZ200G multioutput driver and SPC582B60E1 Chorus 1M microcontroller

      車載用IC評価ボード ST
      AEK-MOT-TK200G1

      Description:

      Power liftgate controller board based on L99DZ200G multioutput driver and SPC582B60E1 Chorus 1M microcontroller
    • 製品型番
      Status
      Description
      Type
      Supplier

      SPC5-STUDIO

      量産中

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5 ソフトウェア開発ツール ST
      SPC5-STUDIO

      Description:

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
    • 製品型番
      Status
      Description
      Type
      Supplier

      AEK-AUD-D903V1

      NRND

      高度な診断機能を備えた車載用D級オーディオ・パワー・アンプ用評価ボード

      交通システム・ソリューション用評価ボード ST
      AEK-AUD-D903V1

      Description:

      高度な診断機能を備えた車載用D級オーディオ・パワー・アンプ用評価ボード

      AEK-COM-10BASET

      量産中

      10BASE-T1S MAC-PHY evaluation board

      交通システム・ソリューション用評価ボード ST
      AEK-COM-10BASET

      Description:

      10BASE-T1S MAC-PHY evaluation board

      AEK-COM-ISOSPI1

      量産中

      SPI to isolated SPI dongle based on the L9963T transceiver

      交通システム・ソリューション用評価ボード ST
      AEK-COM-ISOSPI1

      Description:

      SPI to isolated SPI dongle based on the L9963T transceiver

      AEK-MCU-C4MINI1

      量産中

      All-in-one, fast-prototyping, user-friendly MCU and motor control evaluation board based on the Chorus SPC58EC80E5 automotive microcontroller

      交通システム・ソリューション用評価ボード ST
      AEK-MCU-C4MINI1

      Description:

      All-in-one, fast-prototyping, user-friendly MCU and motor control evaluation board based on the Chorus SPC58EC80E5 automotive microcontroller

      AEK-MCU-C4MLIT3

      量産中

      Cost-optimized and compact size MCU discovery kit for SPC58EC80E5 Chorus 4M automotive microcontroller with CAN-FD and unified automotive connector

      交通システム・ソリューション用評価ボード ST
      AEK-MCU-C4MLIT3

      Description:

      Cost-optimized and compact size MCU discovery kit for SPC58EC80E5 Chorus 4M automotive microcontroller with CAN-FD and unified automotive connector

      AEK-MOT-2DC40Y1

      NRND

      Automotive-grade Dual DC motor driver up to 35 A each

      交通システム・ソリューション用評価ボード ST
      AEK-MOT-2DC40Y1

      Description:

      Automotive-grade Dual DC motor driver up to 35 A each

      AEK-MOT-3P99081

      NRND

      Specific CAN-controlled brushless motor evaluation board based on SPC560P and L9908

      モータ制御ソリューション用評価ボード ST
      AEK-MOT-3P99081

      Description:

      Specific CAN-controlled brushless motor evaluation board based on SPC560P and L9908

      AEK-MOT-4DCMH94

      量産中

      Configurable quad half-bridge or dual H-bridge DC motor driver board based on L99MH94

      モータ制御ソリューション用評価ボード ST
      AEK-MOT-4DCMH94

      Description:

      Configurable quad half-bridge or dual H-bridge DC motor driver board based on L99MH94

      AEK-MOT-8DCMH98

      量産中

      Configurable octal half-bridge DC motor driver board based on the L99MH98

      モータ制御ソリューション用評価ボード ST
      AEK-MOT-8DCMH98

      Description:

      Configurable octal half-bridge DC motor driver board based on the L99MH98

      AEK-MOT-MR200G1

      量産中

      Vehicle mirror controller board based on L99DZ200G multioutput driver and SPC582B60E1 Chorus 1M microcontroller

      モータ制御ソリューション用評価ボード ST
      AEK-MOT-MR200G1

      Description:

      Vehicle mirror controller board based on L99DZ200G multioutput driver and SPC582B60E1 Chorus 1M microcontroller

      AEK-MOT-WINH92

      量産中

      Window lift DC board driver based on the L99H92 gate driver and an external MCU

      モータ制御ソリューション用評価ボード ST
      AEK-MOT-WINH92

      Description:

      Window lift DC board driver based on the L99H92 gate driver and an external MCU

      AEK-POW-BMS63EM

      量産中

      Battery management system module with onboard SPC58NN84E7 ASIL-D 32-bit power architecture MCU, featuring a configurable first node battery pack of 6, 10,or 14 cells

      交通システム・ソリューション用評価ボード ST
      AEK-POW-BMS63EM

      Description:

      Battery management system module with onboard SPC58NN84E7 ASIL-D 32-bit power architecture MCU, featuring a configurable first node battery pack of 6, 10,or 14 cells

      AEK-POW-BMSCC

      量産中

      Optimized form-factor and packaged battery management system module based on L9963E for battery pack easy mounting

      交通システム・ソリューション用評価ボード ST
      AEK-POW-BMSCC

      Description:

      Optimized form-factor and packaged battery management system module based on L9963E for battery pack easy mounting

      AEK-POW-BMSCCTX

      量産中

      Optimized form-factor and packaged battery management system module based on L9963E and L9963T for battery pack easy mounting

      交通システム・ソリューション用評価ボード ST
      AEK-POW-BMSCCTX

      Description:

      Optimized form-factor and packaged battery management system module based on L9963E and L9963T for battery pack easy mounting

      AEK-POW-BMSNOTX

      量産中

      Non-isolated Battery Management node dedicated to auxiliar battery packs able to directly connect the MCU via standard SPI protocol

      交通システム・ソリューション用評価ボード ST
      AEK-POW-BMSNOTX

      Description:

      Non-isolated Battery Management node dedicated to auxiliar battery packs able to directly connect the MCU via standard SPI protocol

      AEK-POW-BMSWTX

      量産中

      Battery management system module based on L9963E and L9963T

      交通システム・ソリューション用評価ボード ST
      AEK-POW-BMSWTX

      Description:

      Battery management system module based on L9963E and L9963T

      AEK-POW-LDOV01S

      NRND

      Automotive-grade LDO with configurable output voltage based on the L99VR01STR

      交通システム・ソリューション用評価ボード ST
      AEK-POW-LDOV01S

      Description:

      Automotive-grade LDO with configurable output voltage based on the L99VR01STR

      AEK-POW-LDOV02J

      NRND

      Automotive-grade LDO with configurable output voltage and diagnostic features based on L99VR02J

      交通システム・ソリューション用評価ボード ST
      AEK-POW-LDOV02J

      Description:

      Automotive-grade LDO with configurable output voltage and diagnostic features based on L99VR02J

      AEK-POW-LDOV02X

      量産中

      Dual linear voltage regulator evaluation board with configurable output voltage and diagnostic features based on automotive-grade L99VR02XP

      電源&コンバータ・ソリューション用評価ボード ST
      AEK-POW-LDOV02X

      Description:

      Dual linear voltage regulator evaluation board with configurable output voltage and diagnostic features based on automotive-grade L99VR02XP

      AEK-POW-PDUMINI

      量産中

      12 V power distribution unit (PDU) board, featuring 10 channels of which 8 paired with companion p-channels for superb standby performance

      交通システム・ソリューション用評価ボード ST
      AEK-POW-PDUMINI

      Description:

      12 V power distribution unit (PDU) board, featuring 10 channels of which 8 paired with companion p-channels for superb standby performance

      AEK-POW-SPSB081

      NRND

      Automotive power management IC evaluation board with LIN and CAN-FD

      交通システム・ソリューション用評価ボード ST
      AEK-POW-SPSB081

      Description:

      Automotive power management IC evaluation board with LIN and CAN-FD

      AEK-SNS-2TOFM1

      NRND

      Predefined gesture detection system based on FlightSense technology sensors

      センサIC用評価ボード ST
      AEK-SNS-2TOFM1

      Description:

      Predefined gesture detection system based on FlightSense technology sensors