製品概要
概要
This 50 kW T-type DC/AC inverter reference design introduces a complete ST’s digital power solution for high power three-phase DC/AC inverter applications based on the three levels T-type topology. This reference design topology is mostly used for industrial photovoltaic (PV) solar applications and commercial energy storage applications.
This reference design achieves larger than 98.89% peak efficiency by utilizing ST’s 1200 V, 9.5 mΩ and 750 V, 6 mΩ T-type SiC module, which is in a ACEPACK2 package. It features fully digital control, with the STM32H743ZG mixed-signal high-performance microcontroller providing full control of the output power and the task to manage the grid connection procedure. It provides high bandwidth continuous conduction mode (CCM) current regulation for maximum power quality in terms of total harmonic distortion (THD) and power factor (PF).
-
機能一覧
- DC/AC inverter with three-phase T-type topology
- Input range: DC voltage from 650 to 850 VDC
- Output range: AC voltage from 310 to 476 VAC
- Maximum power: 50 kW
- Peak efficiency >98.89% (rated 800 VDC)
- High switching frequency operation (40 kHz)
- Power factor (PF): 0.8 lead ~ 0.8 lag
- PQ/PF control
- THD lower than 3% at full load operation (rated 800 VDC)
- Overcurrent and overvoltage protection
推奨コンテンツ
すべてのリソース
| Resource title | Version | Latest update | Actions | Details | ダウンロード |
|---|
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| ZIP | 1.0 | 02 Apr 2026 | 02 Apr 2026 |
BOM (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 02 Apr 2026 | 02 Apr 2026 |
Schematic Pack (1)
| Resource title | Version | Latest update | Actions | Options | ||
|---|---|---|---|---|---|---|
| 1.0 | 02 Apr 2026 | 02 Apr 2026 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHSコンプライアンスグレード | WEEE Compliant | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|---|
| STDES-50KWTTPVI | Active 交換品交換品 | CARD | Industrial | - | Yes | - | - | |
STDES-50KWTTPVI
Package:
CARDMaterial Declaration**:
(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | 製品ステータス | Budgetary Price (US$)*/Qty | STから購入 | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Supplier | Core Product | Board production status | |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| STDES-50KWTTPVI | | | distributors 販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください |
|
|
|
STDES-50KWTTPVI Active
販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください
(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。