STM32W-SK
Obsolete
Design Win
Evaluation kit for STM32 Wireless devices

Download databrief

製品概要

概要

The STM32W-SK and STM32W-EXT starter and extension kits are easy to use tools for the STM32W108xx microcontrollers. This family of microcontrollers integrates a 32-bit ARM® Cortex™-M3 microprocessor and a 2.4 GHz, IEEE 802.15.4-compliant transceiver. The kits demonstrate how effectively the STM32W108xx can be used in real IEEE 802.15.4 applications.

The STM32W108xx kits provide demonstration applications and documentation which serve as a reference for creating your own applications and re-programming the STM32W108xx microcontroller. You can run the STM32W108xx kits in several ways (remote control/target, HID devices such as a mouse or keyboard and point-to-point applications), using the dedicated software libraries (ZigBee RF4CE, and Simplified MAC), as well as a third-party IDE and C compiler (IAR).

Moreover, the STM32W108xx kits provide a set of APIs which allow you to use the kit platform capabilities such as LEDs and serial communication channels (virtual COM through USB).

  • 機能一覧

    • 32-bit ARM® Cortex™-M3 microprocessor
    • 2.4 GHz, IEEE 802.15.4-compliant transceiver
    • Suitable for different types of wireless network scenarios such as:
      • Remote control and target networks (based on the ZigBee RF4CE protocol stack) used for driving consumer devices such as TVs and set-top boxes, and HID devices such as a mouse or keyboard.
      • Point to point networks (based on a Simplified MAC library) used to address a basic IEEE 802.15.4 communication. This configuration enables customers to develop any protocol stack of their choice.