STM32C531KB
Active
Education Design Win
Mainstream Arm Cortex-M33 MCU, 144 MHz, 128 KB flash, 64 KB RAM, I3C

データシートをダウンロード

製品概要

概要

The STM32C53xxx devices are general purpose microcontrollers family (STM32C5 series) based on the high‑performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 144 MHz.

The Cortex®-M33 core features a single‑precision floating‑point unit (FPU) that supports all the Arm® single‑precision data‑processing instructions and all the data types.

The Cortex®-M33 core also implements a full set of digital signal processing (DSP) instructions and a memory protection unit (MPU) that enhances the application security.

The devices embed high‑speed memories (up to 256‑Kbyte flash memory and 64‑Kbyte SRAM), and an extensive range of enhanced I/Os, peripherals connected to three APB buses, three AHB buses, and a 32‑bit multi‑AHB bus matrix.

The devices feature several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, and hide protection areas.

The devices embed several peripherals reinforcing security:

  • HASH hardware accelerator
  • True random number generator

The devices offer one 12‑bit ADC, two DAC channels, two comparators, one operational amplifier, a low‑power RTC, one 32‑bit general‑purpose timer, two 16‑bit PWM timers dedicated to motor control, two 16‑bit general‑purpose timers, two 16‑bit basic timers, and one 16‑bit low‑power timer.

The devices also feature standard and advanced communication interfaces such as:

  • One I2C
  • One I3C
  • Two SPIs with muxed full-duplex I2S
  • Two USARTs, two UARTs, and one low‑power UART
  • Two FDCANs
  • One USB full‑speed

The devices operate in the -40 to +125 °C (+140 °C junction) temperature ranges from a 2.7 to 3.6 V power supply.

A comprehensive set of power‑saving modes allows the design of low‑power applications.

The devices offer multiple packages from 20 to 64 pins.

  • 機能一覧

    • Includes ST state-of-the-art patented technology.
    • Core
      • 32-bit Arm® Cortex®-M33 CPU with FPU, frequency up to 144 MHz, MPU, and DSP instructions
    • Benchmarks
    • ART Accelerator
      • 8-Kbyte instruction cache allowing 0-wait-state execution from flash and up to CPU maximum speed
    • Memories
      • Up to 256‑Kbyte flash memory with ECC, 2 banks read-while-write
      • 64-Kbyte SRAM including 32 Kbytes with ECC
      • 64-Kbyte user data flash memory, 2 banks
      • 4.5-Kbyte OTP (one-time programmable)
    • Clock, reset, and supply management
      • 2.7 V to 3.6 V application supply and I/O
      • POR, PDR, and PVD
      • Embedded regulator (LDO)
      • Internal oscillators:
        • 144 MHz HSI (with ± 1% accuracy over temperature range [-20°C : 130°C])
        • 160/144/100 MHz PSI
        • 32 kHz LSI
      • External oscillators:
        • 4 to 50 MHz HSE
        • 32.768 kHz LSE
      • Low-power modes: Sleep, Stop, and Standby
    • DMA controller to offload the CPU
      • 2 x LPDMA with 8 channels (4 + 4)
    • Analog
      • 1 × 12-bit ADC (12 external channels and 2 internal), up to 2.25 MSPS
      • 2 × 12-bit DACs
      • 2 × comparators
      • 1 × Operational amplifier
    • Up to 10 timers
      • 6 × 16-bit (including 2 × 16-bit advanced motor controls, 1 × low-power 16-bit timer available in Stop mode) and 1 × 32-bit timers
      • 2 × watchdogs
      • 1 × SysTick timer
      • RTC with hardware calendar, alarms, and calibration
    • Communication interfaces
      • Up to 1 × I2C FM+ interface (SMBus/PMBus)
      • Up to 1 × I3C
      • Up to 2 × USARTs (ISO7816 interface, LIN, IrDA, modem control), 2 × UARTs, and 1 × LPUART
      • Up to 2 × SPIs with muxed with full‑duplex I2S for audio class accuracy via external clock and up to 2 × additional SPIs from 2 × USARTs when configured in synchronous mode
      • 2 × FDCANs
      • 1 × USB 2.0 full-speed host and device
    • Low-power modes
      • Sleep, Stop, and Standby modes
    • Up to 52 I/O ports with interrupt capability
    • Security
      • HASH hardware accelerator (SHA-1, SHA-224, SHA-256, HMAC)
      • True random number generator, NIST SP800-90B compliant
      • 96-bit unique ID
      • Flexible life-cycle scheme with RDP and password-protected regression
    • Mathematical coprocessor
      • CORDIC for trigonometric functions acceleration
    • Bootloader support on USART, FDCAN, USB, and SPI interfaces
    • All packages are ECOPACK2 compliant.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32C531KB

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number RoHSコンプライアンスグレード Grade Material Declaration**
STM32C531KBT3
Ecopack2
Industrial
STM32C531KBT3TR
Ecopack2
Industrial
STM32C531KBT6
Ecopack2
Industrial
STM32C531KBU3
Ecopack2
Industrial
STM32C531KBU3TR
Ecopack2
Industrial
STM32C531KBU6
Ecopack2
Industrial
STM32C531KBU6TR
Ecopack2
Industrial

STM32C531KBT3

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack2

Grade

Industrial

STM32C531KBT3TR

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack2

Grade

Industrial

STM32C531KBT6

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack2

Grade

Industrial

STM32C531KBU3

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack2

Grade

Industrial

STM32C531KBU3TR

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack2

Grade

Industrial

STM32C531KBU6

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack2

Grade

Industrial

STM32C531KBU6TR

Package:

Industrial

Material Declaration**:

RoHS Compliance Grade

Ecopack2

Grade

Industrial

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
最小
最大
STM32C531KBU3

販売代理店在庫 STM32C531KBU3

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32C531KBT3TR

販売代理店在庫 STM32C531KBT3TR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32C531KBT6

販売代理店在庫 STM32C531KBT6

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32C531KBU3TR

販売代理店在庫 STM32C531KBU3TR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32C531KBU6TR

販売代理店在庫 STM32C531KBU6TR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32C531KBU6

販売代理店在庫 STM32C531KBU6

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32C531KBT3

販売代理店在庫 STM32C531KBT3

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32C531KBU3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32C531KBU3

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

27

Integrated op-amps:

1

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

8

I2S (typ):

2

Advanced Motor Control Timers:

2

CAN (2.0):

-

CAN (FD):

-

販売代理店

販売代理店在庫データ:

STM32C531KBT3TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32C531KBT3TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

27

Integrated op-amps:

1

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

8

I2S (typ):

2

Advanced Motor Control Timers:

2

CAN (2.0):

-

CAN (FD):

-

販売代理店

販売代理店在庫データ:

STM32C531KBT6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32C531KBT6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

25

Integrated op-amps:

1

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

8

I2S (typ):

2

Advanced Motor Control Timers:

2

CAN (2.0):

-

CAN (FD):

-

販売代理店

販売代理店在庫データ:

STM32C531KBU3TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32C531KBU3TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

27

Integrated op-amps:

1

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

8

I2S (typ):

2

Advanced Motor Control Timers:

2

CAN (2.0):

-

CAN (FD):

-

販売代理店

販売代理店在庫データ:

STM32C531KBU6TR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32C531KBU6TR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

27

Integrated op-amps:

1

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

8

I2S (typ):

2

Advanced Motor Control Timers:

2

CAN (2.0):

-

CAN (FD):

-

販売代理店

販売代理店在庫データ:

STM32C531KBU6 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32C531KBU6

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

27

Integrated op-amps:

1

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

8

I2S (typ):

2

Advanced Motor Control Timers:

2

CAN (2.0):

-

CAN (FD):

-

販売代理店

販売代理店在庫データ:

STM32C531KBT3 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32C531KBT3

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

1

Timers (typ) (16-bit):

6

Timers (typ) (32-bit):

1

Number of Channels (typ):

-

SMPS:

-

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

27

Integrated op-amps:

1

Comparator:

2

SPI (typ):

2

USART (typ):

2

Number of Channels (typ):

8

I2S (typ):

2

Advanced Motor Control Timers:

2

CAN (2.0):

-

CAN (FD):

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。