STM32U3B5JI
Active
Education Design Win
Ultra-low-power Arm Cortex-M33 with TrustZone MCU, 96 MHz, 2 MB flash, 640 KB RAM, HSP, I3C, SMPS

データシートをダウンロード

製品概要

主な利点

バッテリ寿命の延長

ニアスレッショルドとハードウェア処理技術(STM32 AI開発エコシステムでサポート)により、動的消費電力を削減します。

コスト効率に優れた設計

基盤設計の簡略化、多彩なパッケージでのコスト削減、堅牢な開発エコシステムの活用により、製品開発期間を短縮します。

新しいセキュリティ・メカニズム

カップリング & チェーニング・ブリッジ(CCB)と工場内でのプロビジョニング証明書により、デバイス認証と複製防止機能が強化されています。詳細はこちら。

概要

The STM32U3B5xx devices belong to an ultra-low-power microcontrollers family (STM32U3 series) based on the high-performance Arm® Cortex®-M33 32-bit RISC core. They operate at a frequency of up to 96 MHz.

The Cortex®-M33 core features a single‑precision FPU (floating‑point unit), that supports all the Arm® single‑precision data‑processing instructions and all the data types.

The Cortex®-M33 core also implements a full set of DSP (digital signal processing) instructions and a MPU (memory protection unit) that enhances the application security.

The STM32U3 series is the first STM32 series based on near‑threshold voltage technology to deliver breakthrough improvement in battery life. With near‑threshold technology, STM32U3 devices reduce the active consumption down to 11 μA/MHz, resulting in significantly longer battery life for any application.

The devices embed high‑speed memories (up to 2‑Mbyte flash memory and 640‑Kbyte SRAM), one Octo/Quad‑SPI flash memory interface, an extensive range of enhanced I/Os, peripherals connected to three APB buses, two AHB buses, and a 32‑bit multi‑AHB bus matrix.

The STM32U3B5xx devices embed several protection mechanisms for embedded flash memory and SRAM: readout protection, write protection, secure proprietary code readout protection, secure, and hide protection areas.

The devices embed a hardware signal processor (HSP) to accelerate digital signal processing and compute neural networks.

These devices offer two 12-bit ADCs (2.5 Msps), two comparators, two operational amplifiers, two DAC channels, an internal voltage reference buffer, a low-power RTC, three general-purpose 32-bit timers, two 16-bit PWM timer dedicated to motor control, four general-purpose 16-bit timers, two basic 16-bit timers, and up to four 16‑bit low‑power timers.

The STM32U3B5xx devices embed a low-power digital filter dedicated to audio signals (ADF), with one filter supporting sound-activity detection. In addition, up to 24 capacitive sensing channels are available.

The STM32U3B5xx series also feature standard and advanced communication interfaces such as:

  • Four I2Cs
  • Two I3Cs
  • Four SPIs and one OCTOSPI
  • Three USARTs, two UARTs, and one low-power UART
  • One SAI
  • One SDMMC
  • Two FDCANs
  • One USB full-speed (host, or device)

And several peripherals reinforcing security:

  • One public key accelerator (PKA), SCA resistant
  • One HASH (SHA-256) hardware accelerator
  • One true random number generator

The STM32U3B5xx devices offer high protection against transient and environmental perturbation attacks thanks to several internal monitoring generating secret data erase in case of attack.

The devices operate in the -40 to +105 °C (+110 °C junction) temperature ranges from a 1.71 to 3.6 V power supply.

Some independent power supplies are supported like an analog independent supply input for ADC, DAC, OPAMPs, and comparators, a 3.3 V dedicated supply input for USB and up to 14 I/Os, that can be supplied independently down to 1.08 V. A VBAT input is available for connecting a backup battery in order to preserve the RTC functionality and to backup 32 32‑bit registers.

The STM32U3B5xx devices offer 15 packages from 48-pin to 144-pin.

  • 機能一覧

    • Includes ST state-of-the-art patented technology.
    • Ultra-low-power
      • 1.71 V to 3.6 V power supply
      • -40 °C to +105 °C temperature range
      • VBAT mode: supply for RTC, 32 x 32-bit backup registers
      • 2.1 μA Stop 3 mode with 8-Kbyte SRAM
      • 4.2 μA Stop 3 mode with full SRAM
      • 4.6 μA Stop 2 mode with 8-Kbyte SRAM
      • 7.6 μA Stop 2 mode with full SRAM
      • 12 μA/MHz Run mode @ 3.3 V, 48 MHz (While(1) SMPS step-down converter mode)
      • 15.5 μA/MHz Run mode @ 3.3 V, 48 MHz (CoreMark® SMPS step-down converter mode)
      • 20 μA/MHz Run mode @ 3.3 V, 96 MHz (CoreMark® SMPS step-down converter mode)
      • Brownout reset (BOR) in all modes except Shutdown mode
    • Arm® 32-bit Cortex®-M33 CPU with TrustZone® and FPU
    • ART Accelerator
      • 8-Kbyte instruction cache allowing 0-wait-state execution from flash and external memories: frequency up to 96 MHz, MPU, 144 DMIPS and DSP instructions
    • Mathematical coprocessor
      • Hardware signal processor (HSP) for digital signal and artificial intelligence processing
    • Power management
      • Embedded regulator (LDO) and SMPS step-down converter supporting switch on-the-fly and voltage scaling
    • Benchmarks
      • 395.4 CoreMark®(4.12 CoreMark®/MHz)
      • 485 ULPMark™-CP
      • 112 ULPMark™-CM
      • 185000 SecureMark™-TLS
    • Memories
      • Up to 2-Mbyte flash memory with ECC, 2 banks read-while-write
      • 640 Kbytes of SRAM including 384 Kbytes with hardware parity check
      • OCTOSPI external memory interface supporting SRAM, PSRAM, NOR, NAND, and FRAM memories
    • Security
      • Arm® TrustZone® and securable I/Os, memories, and peripherals
      • Flexible life cycle scheme with RDP and password protected debug
      • Root of trust due to unique boot entry and secure hide protection area (HDP)
      • Secure firmware installation (SFI) thanks to embedded root secure services (RSS)
      • Secure firmware upgrade
      • Support of Trusted firmware for Cortex®M (TF-M)
      • Public key accelerator, SCA resistant
      • Key hardware protection
      • Attestation keys
      • HASH hardware accelerator
      • True random number generator, NIST SP800-90B compliant
      • 96-bit unique ID
      • 512-byte OTP (one-time programmable)
      • Antitamper protection
    • Clock management
      • 4 to 50 MHz crystal oscillator
      • 32.768 kHz crystal oscillator for RTC (LSE)
      • Internal 16 MHz factory-trimmed RC (±1 %)
      • Internal low-power RC with frequency 32 kHz or 250 Hz (±5 %)
      • 2 internal multispeed 3 MHz to 96 MHz oscillators
      • Internal 48 MHz with clock recovery
      • Accurate MSI in PLL-mode and up to 96 MHz with 32.768 kHz, 16 MHz, or 32 MHz crystal oscillator
    • General-purpose inputs/outputs
      • Up to 114 fast I/Os with interrupt capability most 5 V-tolerant, and up to 14 I/Os with independent supply down to 1.08 V
    • Up to 17 timers and 2 watchdogs
      • 2x 16-bit advanced motor‑control, 3x 32‑bit and 4x 16‑bit general purpose, 2x 16‑bit basic, 4x low‑power 16‑bit timers (available in Stop mode), 2x watchdogs, 2x SysTick timer
      • RTC with hardware calendar, alarms, and calibration
    • Up to 23 communication peripherals
      • 1 USB 2.0 full-speed controller. USB full-speed functionality in both device and host modes is supported when using the MSI in PLL mode with the LSE clock.
      • 1 SAI (serial audio interface)
      • 4 I2C FM+(1 Mbit/s), SMBus/PMBus®
      • 2 I3C (SDR), with support of I2C FM+ mode
      • 3 USARTs and 2 UARTs (SPI, ISO 7816, LIN, IrDA, modem), 1 LPUART
      • 4 SPIs (8 SPIs including 1 with OCTOSPI + 3 with USART)
      • 2 CAN FD controllers
      • 1 SDMMC interface
      • 1 audio digital filter with sound-activity detection
    • 12-channel GPDMA controller, functional in Sleep and Stop modes
    • Up to 24 capacitive sensing channels
      • Support touch key, linear, and rotary touch sensors
    • Rich analog peripherals (independent supply)
      • 2× 12-bit ADCs 2.5 Msps, with hardware oversampling
      • 12-bit DAC module with 2 D/A converters, low-power sample and hold, autonomous in Stop 1 mode
      • 2 operational amplifiers with built-in PGA
      • 2 ultra-low-power comparators
    • CRC calculation unit
    • Debug
      • Development support: serial-wire debug (SWD), JTAG, Embedded Trace Macrocell™ (ETM)
    • All packages are ECOPACK2 compliant

回路ダイアグラム

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STM32U3B5JI

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package SMPS Grade RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
STM32U3B5JIY6QTR
Active
WLCSP 72 3.7x3.6x0.55 P 0.40 mm Internal Industrial Ecopack2 10 2026-03-03T00:00:00.000+01:00

STM32U3B5JIY6QTR

Package:

WLCSP 72 3.7x3.6x0.55 P 0.40 mm

Material Declaration**:

Marketing Status

Active

Package

WLCSP 72 3.7x3.6x0.55 P 0.40 mm

SMPS

Internal

Grade

Industrial

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
D/A Converters (typ) (12-bit)
Timers (typ) (16-bit)
Timers (typ) (32-bit)
Number of Channels (typ)
SMPS
Number of Channels (typ)
UART (typ)
I/Os (High Current)
Integrated op-amps
Comparator
SPI (typ)
USART (typ)
Number of Channels (typ)
I2S (typ)
Advanced Motor Control Timers
CAN (2.0)
CAN (FD)
最小
最大
STM32U3B5JIY6QTR

販売代理店在庫 STM32U3B5JIY6QTR

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

STM32U3B5JIY6QTR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

STM32U3B5JIY6QTR

Operating Temperature (°C)

Min:

Max:

D/A Converters (typ) (12-bit):

2

Timers (typ) (16-bit):

-

Timers (typ) (32-bit):

-

Number of Channels (typ):

-

SMPS:

Internal

Number of Channels (typ):

-

UART (typ):

2

I/Os (High Current):

47

Integrated op-amps:

2

Comparator:

2

SPI (typ):

3

USART (typ):

3

Number of Channels (typ):

15

I2S (typ):

-

Advanced Motor Control Timers:

-

CAN (2.0):

2

CAN (FD):

-

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。