DHCOS STM32MP2 delivers a compact, high-performance system on module solution for industrial and IoT applications, featuring advanced connectivity and multimedia capabilities. Designed for space-constrained environments, it ensures robust computing with optimized energy efficiency and long-term availability. Leveraging the STM32MP25 processor and STPMIC25 power management IC, it seamlessly integrates with the STM32 ecosystem, supporting mainline Linux for easy software updates and reliable operation in demanding markets.
Features and benefits
- Dual Arm® Cortex®-A35 cores up to 1.5 GHz and Cortex®-M33 co-processor at 400 MHz
- LPDDR4 RAM, SPI boot flash, and eMMC flash for flexible memory options
- Gbit Ethernet, Wi-Fi, and Bluetooth® v5.4 for comprehensive connectivity
- 3D GPU with OpenGL® ES 3.1, Vulkan 1.3, OpenCL™ 3.0, OpenVX™ 1.3 support
- STPMIC25 power management IC for versatile low-power modes
- Mainline Linux support for easy integration and updates
- Compact 30 × 40 mm form factor for space-saving designs
- Guaranteed 10+ years long-term availability for investment security
- Enhanced security with secure boot, TrustZone® peripherals, and DDR encryption
| 対応製品 | STM32MP2,STPMIC2 |
| サイト |
| ST製品 |
|---|
Served Countries:
Worldwide