KEMSYS engineering expertise
Embedded Hardware Design, Firmware Development, Mechanical Design, IoT Solution Engineering, Proto Development, Manufacturing, and Device Platform expertise.
- Smart Traffic Signaling System
- Smart (Industrial) Safety Belt
- Sensor Array Module for Defense
- Controller Board for Big Appliances, Energy & Utility, and Industrial Automation
- Bluetooth® Low Energy connectivity products for consumer electronics and Telematics
Examples of developments:
Street Light Controller is a Smart IoT device based on LoRAWAN.
Street Light Controller is a Smart IoT device based on LoRAWAN. It controls the street light intelligently by switching ON/OFF or dimming at the right time to use the electricity efficiently. It also monitors the power consumption of each light.
- On Board SMPS for AC-DC conversion
- ON, OFF, and Analog Dimming (0-10V)
- Class-1 Energy meter to measure the energy consumed by each load
- Digital ambient light sensor (LUX sensor) with high-precision
- human-eye response
- Super cap for power failure alerts
- Real Time Clock
- Galvanic isolation
- 10KV Surge protection for the SMPS
- High MTBF up to 60,000 Hours
Kemsys team has ported Android OS on STM32 microcontroller, and HMI application is developed using QT tools, and achieved ultimate performance & tiny footprint.
- HMI for Coffee Vending Machine
- Touch-screen interface panel to dispense various beverages (Cappuccino, Espresso, Latte, Milk, Tea, and etc.). The HMI solution is designed around STM32 microcontroller.
Key components:
- STM32
- LCD Display
- CapSense for touchscreen
- QT for HMI application
- Android OS
1. Gateway Manager
- Register Gateway
- Delete Gateway
- Connectivity monitoring & notifications on Gateway Connect / Disconnect
2. Telemetry Management
- Bridge Health Data (Static) Uplinks
- Uplinks Data pipeline design
- Uplink packets storage in time-series manner
- LoRa Gateway Configuration (Downlink)
- Sessions schedule
- Session-wise sampling schedule
3. Bridge Data Visualizer
- Big Data Process
- Implementation of Junckit specific algorithms
- Map view of Bridges & Bridge Gateways
- Bridge wise Static Data (Uplink Packets) Visualization
提供サービス | Consulting, Manufacturing, Testing |
サイト |
ST製品 |
---|