Single Board Computer DHSBC STM32MP255C is an industrial-grade platform designed for demanding IoT and human machine interface (HMI) applications. It leverages the modular DHCOS STM32MP2 System on Module for scalable architectures and ensures long-term availability. With mainline Linux support, advanced security, and robust connectivity, it accelerates development cycles. The integration of ST components, including the STM32MP25 microprocessor unit (MPU) and STPMIC25, ensures high performance, energy efficiency, and seamless compatibility within the ST ecosystem.
Features and Benefits
- Dual Arm® Cortex®-A35 (1.2 GHz) and Cortex®-M33 (up to 400 MHz) for high processing power
- VeriSilicon® neural processing unit (NPU) up to 900 MHz and 1.35 TOPS for AI acceleration
- Mainline Linux support, including Vivante GPU for advanced graphics
- Comprehensive security: secure boot, TrustZone® peripherals, TPM 2.0, resource isolation, DDR AES-128 encryption
- Extensive connectivity: Gbit Ethernet, WiFi (tri-band), Bluetooth® v5.4, USB Type-C® with DisplayPort, CAN, LVDS, MIPI-CSI2
- Memory options: 4 GB LPDDR4, 16 GB eMMC, 4 MB SPI NOR, microSD™ support
- Industrial reliability: 10+ years availability, robust design, low-power operation via STPMIC25

| 対応製品 | STM32MP2,STPMIC2 |
| サイト |
| ST製品 |
|---|
Served Countries:
Worldwide