PM7050A
Active
Design Win
SMART POWER STAGE

データシートをダウンロード

製品概要

概要

The PM7050A is a smart device that integrates a high-side and low-side MOSFET, and a high performance driver with integrated bootstrap FET. The PM7050A offers high accuracy current and temperature monitors that can be provided to the controller of a multiphase DC/DC system. They simplify design and increase performance by eliminating the DCR sensing network and associated thermal compensation. An industry leading, thermally enhanced, 4 x 5 mm package allows minimal overall PCB real estate and low profile construction.

The device features a 3.3 V compatible tri-state PWM input that, together with multiphase controllers, provides a robust solution in the event of abnormal operating conditions. The PM7050A also integrates UVLO monitoring and fault protections such as overtemperature, overcurrent and HS MOSFET short failures.

  • 機能一覧

    • Input range: 4.5 V to 18 V
    • Supports 50 A DC current
    • Compatible with 3.3 V tri-state PWM
    • Down slope current sensing
    • ± 3 % accuracy current monitor (IMON) with REFIN input
    • 8 mV /°C temperature monitor with OT flag
    • Dedicated low-side FET control input
    • Fault protection:
      • High-side FET short and overcurrent protection
      • Overtemperature protection
      • VCC and VIN undervoltage lockout (UVLO)
    • Open drain fault reporting output
    • Up to 2 MHz switching frequency

EDA Symbols, Footprints and 3D Models

STMicroelectronics - PM7050A

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models