ユーザ・マニュアル
- Configuring the 5.1 MP rolling and global shutter RGB-NIR image sensors
- Configuring the 5.1 MP rolling and global shutter monochrome image sensor
- How to integrate and configure the VD55G0 device from a hardware and software perspective
- How to integrate and configure the VD55G1 sensor
- How to integrate and configure the VD56G3, VD66GY, and VD16GZ devices from a hardware and software perspective
製品プレゼンテーション
Data Brief
- Advanced 640 x 600 pixel, backside illuminated global shutter, ultra compact sensor, with high QE, high MTF, excellent PLS, and full-features
- Compace and high-sensitivity 1.5 megapixel color Bayer global shutter image sensor
- Compact and high-sensitivity 1.5 MP monochrome global shutter image sensors
- Compact and high-sensitivity 1.5 megapixel RGB-IR global shutter image sensor
- Feature-rich 5 MP image sensors with dual global & rolling shutter
アプリケーション・ノート
エラッタ・シート
データシート
- Advanced 644 x 604 pixel, backside illuminated global shutter, ultra compact sensor, with high QE, high MTF, excellent PLS, and full-features
- Compact and high-sensitivity 1.5 MP monochrome global shutter image sensors
- Compact and high-sensitivity 1.5 megapixel RGB-NIR global shutter image sensors
- Compact and high-sensitivity 1.5 megapixel color Bayer global shutter image sensors
- Monochrome 5.1 megapixel image sensor with combined global shutter and rolling shutter modes for consumer and industrial applications
フライヤー
- Discover VB1943 & VB1943: Feature-rich 5MP RGB-IR image sensors with dual global and rolling shutter
- Discover VB5943 & VD5943: Feature-rich 5MP monochrome image sensors with dual global and rolling shutter
- Flyer: VD55G4, ultralow-power 800x700 monochrome sensor for always-on use
- Flyer: VD65G4, ultralow-power 800x700 color sensor for always-on vision
- VD55G1 低消費電力 & 解像度800 x 700 小型グローバル·シャッター·イメージ·センサ