AXM-IOLS IO-Link device stack evaluation board facilitates rapid development of smart IO-Link device applications by integrating the ASIX proprietary IO-Link device software stack library with the STMicroelectronics STM32F469AI microcontroller and L6362A IO-Link device transceiver. Designed for seamless operation on the AXM-IOLS evaluation board, it supports multiple IO-Link modes, telegram types, and transmission rates, offering a compact footprint and backward compatibility with IO-Link V1.0 masters. This solution expedites embedded system design for IO-Link sensors, actuators, hubs, and valve islands with comprehensive features and development resources.
Features and benefits
- Full IO-Link compliance with interface and system specification V1.1.3 and backward compatibility
- Multi-mode operation supporting IO-Link and SIO modes for flexible application use
- Compact memory footprint requiring less than 1KB RAM and 10KB flash
- Support for all telegram types and three transmission rates: 4.8 kbps, 38.4 kbps, and 230.4 kbps
- Firmware upgrade capability via IO-Link for easy maintenance and updates
- Includes comprehensive development resources such as demo application, reference circuit, and PCB layout files
- ANSI-C 99 codebase ensuring portability and ease of integration
- Designed for use with AXM-IOLS evaluation board featuring ST L6362A transceiver for reliable communication
| 対応製品 | STM32,L6362A |
| サイト |
Served Countries:
Asia, Europe, North America