Anders brings deep product development expertise and a clear understanding of customers' unique project challenges. The team also proposes related evaluation boards to support development.
Embedded Design
- Develops hardware tailored to customer's application, accelerating product development from proof of concept to mass production.
- MCU boards, custom motherboard and carrier board design.
- Tailored form factors and I/O configurations.
- Designed for manufacturability, scalability, and compliance.
Software & Firmware Development
- Streamlines hardware-software integration to reduce development time and complexity.
- Firmware development & optimization, Embedded Board Support Packages.
- Driver development & integration, GUI development & integration.
- Secure software updates.
Display Technologies & Customisation
- Bespoke Display selection – TFT, OLED, MIP, ePaper, etc.
- Custom coverlens and branding options.
- Full optical bonding lamination for clarity and durability.
- Backlight enhancements – FALD, QD film, etc.
Display, Touch & Input Optimization
- Fine-tunes touch interfaces and input methods for reliable performance in all conditions.
- Touch control firmware tuning, coverlens optical enhancements.
- Water rejection and gloved input.
- Fast response and low latency interaction.
Mechanical Design
- Ensures robust, ingress protected performance and seamless integration.
- Ruggedization, mechanical fixtures & integration.
- Ingress protected enclosures, housing, and casing up to IP67.
- Environmental and compliance-ready design.
Development Kits
DRAGONEYE Rotary is a Product Development Platform with pre-developed hardware and software, featuring a 2.1” rotary encoder display to accelerate time to market. Test GUI designs, optimize display performance, refine software control, and I/O comm ports with ease.
Development Kit Features
- High performance STM32F4 or STM32U5 MCU with MIPI-DSI and RGB interface.
- Up to 64MB SDRAM and Flash Chip memory.
- Extensive host connectivity options including UART, SPI, CAN bus, I2C, GPIOs.
- 2.1” rotary encoder TFT display.
- Chrom-ART or NeoChrom Vector Graphic accelerators, STM cube package.
- Anders customisation and BSP support.
| Associated ST Products | STM32F4シリーズ, STM32U5シリーズ, STM32H5シリーズ, STM32G0シリーズ |
| 提供サービス | Firmware Design, Hardware Design, Mechanical Design, Software Design, System Architecture, System Design |
| サイト |