DragonEYE helps design engineers streamline their product development and speed up time-to-market by evaluating display performance, and their TouchGFX-based GUI designs, software control, and I/O communication ports for a wide range of applications.
The Development Platform comes with a choice of STM32 microcontroller from:
- High performance and ultralow power STM32U5 series
- High Performance STM32F4 series
- Entry level STM32G0 series
Paired with a range of displays from 1.3” or 2.1” rotary encoder to 4” square and 5” rectangular IPS-TFT.
Software and drivers are pre-installed, and the graphical user interface (GUI) can be customized according to the application requirements using the TouchGFX software.
Once evaluated, DragonEYE can be fully customized for mass production with your choice of STM32 MCU, display, and board configuration based on your application requirements.
Development Kit features:
- High-performance and ultralow power:
STM32 MCU with MIPI-DSI and RGB interface - Expanded memory options:
Up to 64 MB SDRAM and Flash Chip memory
for peace of mind UI/UX development - Extensive host connectivity options:
Including UART, SPI, CAN bus, I2C, GPIOs
directly drive host co-processor or sensors - Expansion connectivity:
additional comms and networking functionality including WiFi/BT - Display and User input interaction:
IPS TFT technology (see below for format options) - Complete GUI rendering:
Chrom-ART or NeoChrom Vector Graphic accelerators, STMCube package,
Anders customisation, and BSP support
Application: The targeted applications encompass a wide spectrum, including but not limited to medical devices, fitness equipment, handheld products, industrial controls, HVAC, appliances, and environmental controls.
Discover more here.
| 対応製品 | STM32F4,STM32G0,STM32U5 |
| Device Type | コンポーネント |
| ファンクション | HMI Development Platform |
| サイト |