Product overview
Description
The VL53L3CX is the latest Time-of-Flight (ToF) product from STMicroelectronics and embeds ST’s third generation FlightSense patented technology. It combines a high performance proximity and ranging sensor, with multitarget distance measurements and automatic smudge correction. The miniature reflowable package integrates a single photon avalanche diode (SPAD) array and physical infrared filters to achieve the best ranging performance in various ambient lighting conditions, with a wide range of cover glass windows.
The VL53L3CX combines the benefits of a high-performance proximity sensor, with excellent short distance linearity, together with ranging capability up to 3 m.
With patented algorithms and ingenious module construction, the VL53L3CX is also able to detect different objects within the FoV with depth understanding. The ST histogram algorithms allow cover glass crosstalk immunity beyond 80 cm, and dynamic smudge compensation.
-
All features
- Fully integrated miniature module
- Emitter: 940 nm invisible laser (VCSEL) and its analog driver
- Low-power microcontroller running advanced digital firmware
- Size: 4.4 x 2.4 x 1 mm
- Fast, accurate distance ranging
- Histogram based technology
- Up to 300 cm+ detection with full field of view (FoV)
- Immune to cover glass crosstalk and fingerprint smudge at long distance with patented algorithms (direct ToF)
- Dynamic fingerprint smudge compensation
- Short distance, high accuracy linearity
- Multitarget detection and distance measurement
- Typical full FoV: 25°
- Easy integration
- Reflowable component
- Part-to-part or generic shape crosstalk calibration is available
- Single power supply
- Works with many types of cover glass materials
- I²C interface (up to 1 MHz)
- Xshutdown (reset) and interrupt GPIO to optimize ranging operation
- C and Linux® full set of software drivers for turnkey ranging
- Fully integrated miniature module
You might also like...
Recommended for you
EDA Symbols, Footprints and 3D Models
All resources
| Resource title | Version | Latest update | Actions | Details | Download |
|---|
HW Models (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| XLSX | 1.0 | 16 Dec 2021 | 16 Dec 2021 |
Board Manufacturing Specifications (1)
| Resource title | Version | Latest update | Actions | Options | |
|---|---|---|---|---|---|
| 1.0 | 12 Sep 2024 | 12 Sep 2024 |
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| VL53L3CXV0DH/1 | Active Product is in volume production. | Optical | Industrial | Ecopack2 | 7 | 2021-12-31T00:00:00.000+01:00 | |
| VL53L3CXV9DH/1 | Active Product is in volume production. | Optical | Industrial | Ecopack2 | 7 | 2021-12-31T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | Operating Range Distance (m) (max) | Package size (mm) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | |||||||||||||||
| VL53L3CXV9DH/1 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
| VL53L3CXV0DH/1 | | | distributors No availability of distributors reported, please contact our sales office |
|
| |||||||||||
VL53L3CXV9DH/1 Active
VL53L3CXV0DH/1 Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors