FXLS8971CF
Active
Education Design Win
3-axis low-g accelerometer: ultra-low power 3-axis accelerometer for industrial, medical applications requiring high performance over temperature

データシートをダウンロード

製品概要

概要

​FXLS8971CF is a compact 3-axis MEMS accelerometer designed for use in a wide range of industrial and medical IoT applications that require ultra-low-power wake-up on motion as well as good performance over temperature. The part supports both high-performance and low-power operating modes, allowing maximum flexibility to meet the resolution and power needs for various unique use cases. A number of advanced, integrated digital features enable designers to reduce the overall system power consumption and simplify host data collection.

​FXLS8971CF is available in a 3 mm x 3 mm x 1.25 mm 12-pin QFN package with 0.65 mm pitch and wettable flanks. The device is qualified to industrial standards over the extended –40°C to +105°C temperature range. The combination of sensor performance, system power-saving features, and extended over-temperature-range performance makes ​FXLS8971CF an ideal accelerometer for motion and position sensing in the industrial and medical IoT market segments.

  • 機能一覧

    • ±2/4/8/16 g user-selectable, full-scale measurement ranges
    • 12-bit acceleration data
    • 8-bit temperature sensor data
    • Low noise: 230 µg/√Hz typical in high-performance mode
    • Low-power capability:
      • ≤ 1 μA IDD for ODRs up to 6.25 Hz
      • < 4 µA IDD for ODRs up to 50 Hz
    • Post-board mount zero-g offset and TCO performance of ±30 mg (typ) and ±0.15 mg/°C (typ), respectively
    • Selectable ODRs from 0.78 to 3200 Hz in both low-power and high-performance modes
    • Flexible performance mode allowing custom ODRs with programmable decimation (resolution) and idle-time settings
    • 144 byte output data buffer (FIFO/LIFO) capable of storing up to 32 12-bit X/Y/Z data triplets
    • Flexible Sensor Data Change Detection (SDCD) function for realizing motion or no motion, high-g/low-g, freefall, and other inertial events
    • Autonomous orientation detection function (portrait/landscape/up/down)
    • Self-governed low-power motion-detection mode with one wire interface option
    • 12-bit vector magnitude calculation
    • Trigger input for synchronizing data collection with an external system
    • I²C interface frequencies up to 1 MHz; 3- and 4-wire SPI interface with clock frequencies up to 4 MHz
    • Bidirectional, robust self-test diagnostic: Device motion or orientation does not impact the result.

EDA Symbols, Footprints and 3D Models

STMicroelectronics - FXLS8971CF

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package RoHSコンプライアンスグレード Longevity Commitment Longevity Starting Date Material Declaration**
FXLS8971CFR1
Active
DLQFN12 3 x 3 x 1.25 mm Ecopack1 10 2024-02-28T00:00:00.000+01:00

FXLS8971CFR1

Package:

DLQFN12 3 x 3 x 1.25 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

DLQFN12 3 x 3 x 1.25 mm

RoHS Compliance Grade

Ecopack1

Longevity Commitment

10

(**) st.comで提供している材料宣誓書は、パッケージ・ファミリ内で最も一般的に使用されているパッケージに基づく汎用ドキュメントの場合があります。そのため、特定の製品では100%正確ではない可能性があります。特定の製品情報については、セールスサポートまでお問い合わせください

Sample & Buy

Loading...
Part Number
製品ステータス
Budgetary Price (US$)*/Qty
STから購入
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
最小
最大
FXLS8971CFR1

販売代理店在庫 FXLS8971CFR1

販売代理店
地域 Stock 最小発注数量 パートナー企業リンク

販売代理店在庫データ:

販売代理店に在庫がない場合は、STのセールス・オフィスまでお問い合わせください

FXLS8971CFR1 Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

FXLS8971CFR1

Operating Temperature (°C)

Min:

Max:

販売代理店

販売代理店在庫データ:

(*)概算用の参考価格(US$)です。現地通貨でのお見積りについては、STのセールス・オフィスまたは販売代理店までお問い合わせください。