- ST33K1M5M M2M産業用に設計されたArm® Cortex®-M35P CPUと高密度Flashメモリを搭載した高速のセキュア・マイコン・ソリューション
- ST31P450 ST31 Dual interface, Flash secure microcontroller with enhanced security
- ST31N400 ST31 Secure dual interface microcontroller including Biometry features
- ST31N500 ST31 Secure dual interface microcontroller including Biometry features
- SB23ZE08 ST23 Contact Secure MCU with 8 Kbytes EEPROM, enhanced security
- ST33K1M5A Automotive-grade, high-speed secure MCU with 32-bit Arm® Cortex®-M35P CPU with SWP, ISO, SPI and I²C interfaces, and high-density Flash memory Solution designed for Automotive
- ST33G1M2M 32bit ARM® SecurCore® SC300 optimized for M2M
- ST31G256 ST31 Dual Interface, Flash Secure Microcontroller
- ST31R480 ST31 Dual interface, 34nm Flash secure microcontroller with enhanced security
- ST31R320 ST31 Dual interface, 34nm Flash secure microcontroller with enhanced security
- ST31H320 ST31 Contact, Flash Secure Microcontroller
- ST33G1M2A 車載用M2M通信に最適化された32bit Arm® SecurCore® SC300搭載セキュア・マイクロコントローラ
- ST31G384 ST31 Dual Interface, Flash Secure Microcontroller
- ST31G320 ST31 Dual Interface, Flash Secure Microcontroller
- ST31N600 ST31 Secure dual interface microcontroller including Biometry features
- ST23ZC08 ST23 Contactless Secure MCU with 8 KBytes EEPROM, enhanced security and DES/AES cryptoprocessor, RF Type A,B,B'
- ST23ZR08 ST23 Dual Interface Secure MCU with 8 KBytes EEPROM, enhanced security and DES/AES cryptoprocessor,RF Type A,B,B' (Contactless low end ID-DL/DES)
- ST33G1M2 32bit ARM® SecurCore® SC300 with SWP for Secure Element or SIM-SWP
- ST31S600 ST31 Secure contact and dual-interface microcontroller
- ST31S500 ST31 Secure contact and dual-interface microcontroller
- ST31S400 ST31 Secure contact and dual-interface microcontroller
- ST32H480 Classic SIM / 32bit ARM® SecurCore® SC000 CPU and 480 Kbytes high-density Flash memory
- ST31G480 ST31 Dual Interface, Flash Secure Microcontroller
- ST31H256 ST31 Contact, Flash Secure Microcontroller
- ST32F512 ST32 Contact ARM® Cortex®-M3 based Secure Microcontroller
- ST32F512M ST32 Contact ARM? Cortex?-M3 based Secure Microcontroller dedicated to M2M
- ST33K1M5C High-speed secure MCU with 32-bit Arm® Cortex®-M35P CPU
- ST33J2M0 32bit ARM® SecurCore® SC300 with secure integrity architecture, AES, DES, Nescrypt public key co-processors
- ST31H128 ST31 Contact, Flash Secure Microcontroller
- ST31H192 ST31 Contact, Flash Secure Microcontroller
セキュア・ハードウェア・プラットフォーム: 製品
STの製品のみを表示
Please enter your desired search query and search again Filters
Quick filters
STの製品のみを表示