- X-CUBE-AZURE Microsoft Azure software expansion for STM32Cube
- X-CUBE-SFOX STM32 Sigfox software expansion for STM32Cube
- X-CUBE-CLKTRIM HSE trimming for RF applications using STM32 Wireless Series software expansion for STM32Cube
- X-CUBE-AUDIO Audio effects software expansion for STM32Cube
- X-CUBE-EEPROM EEPROM emulation expansion software for STM32Cube
- FP-LIT-BLEMESH1 STM32Cube function pack for IoT nodes with Bluetooth Low Energy mesh connectivity and lighting model
- X-CUBE-PICTOF0 Migration guidelines from PIC18 to STM32F0 Series with Software expansion for STM32Cube (AN4705)
- X-CUBE-CLOUD Connectors for various cloud providers as software expansions for STM32Cube
- FP-AUD-BVLINK1 STM32 ODE function pack for half-duplex voice streaming over Bluetooth low energy
- X-CUBE-32F7PERF STM32F7 performance software expansion for STM32Cube (AN4667)
- X-CUBE-PLC1 Industrial input/output software expansion for STM32Cube
- X-CUBE-NFC13 NFC/HF RFID reader IC software expansion for STM32Cube
- X-CUBE-PCROP Proprietary code read-out protection (PCROP) software expansion for STM32Cube (AN4701, AN4758 and AN4968)
- FP-SNS-DATALOG2 ST High Speed Datalog: a comprehensive multi-sensor data capture and visualization toolkit
- X-CUBE-SBSFU Secure boot & secure firmware update software expansion for STM32Cube
- X-CUBE-ALS Ambient light sensors (ALS) software expansion for STM32Cube
- X-CUBE-SMCARD STM32 smartcard reader demonstration, software expansion for STM32Cube (AN4800)
- X-CUBE-NFC12 NFC/HF RFID reader IC software expansion for STM32Cube
- FP-SNS-ALLMEMS1 STM32Cube function pack for IoT node with Bluetooth Low Energy connectivity, digital microphone, environmental, and motion sensors
- X-CUBE-SPN1 Stepper motor driver software expansion for STM32Cube
- X-CUBE-BLE1 Bluetooth Low Energy software expansion for STM32Cube
- X-CUBE-SPN7 Three-phase brushless DC motor driver software expansion for STM32Cube
- FP-SNS-STAIOTCFT STM32Cube function pack for ST AIoT craft application using IoT systems
- X-CUBE-ANALOG1 Multifunctional software expansion for STM32Cube
- X-CUBE-PM33A1 Electricity metering IC software expansion for STM32Cube
- X-CUBE-ST67W61 Wi-Fi 6 & Bluetooth LE software expansion package (NCP mode)
- X-CUBE-OUT3 Industrial digital output STM32Cube software expansion for X-NUCLEO-OUT03A1 and X-NUCLEO-OUT04A1
- X-CUBE-ISPU Sensor software expansion for STM32Cube
- X-CUBE-GNSS1 Global navigation satellite system software expansion for STM32Cube
- X-CUBE-REF-PM Reference power mode examples on STM32 MCUs software expansion for STM32Cube (AN4777)
- X-CUBE-EEPRMA1 Standard I2C and SPI EEPROM software expansion for STM32Cube
- FP-SNS-STBOX1 STM32Cube function pack for the Pro Mode of wireless multi sensor development kits
- FP-AI-PDMWBSOC2 STM32Cube function pack for STEVAL-PROTEUS1 for AI anomaly detection and classification based on AzureRTOS
- FP-SNS-MOTENVWB1 STM32Cube function pack for STM32WB with BLE connectivity and environmental and motion sensors
- FP-AUD-BVLINKWB1 STM32Cube function pack for STM32WB MCU featuring full-duplex audio streaming over Bluetooth 5.0 using Opus codec
- X-CUBE-IRREMOTE Implementing transmitters and receivers for infrared remote control protocols using STM32Cube (AN4834)
- osxContiki6LP This SW has been replaced by X-CUBE-SUBG1
- FP-AI-SENSING1 STM32Cube function pack for ultra-low power IoT node with artificial intelligence (AI) application based on audio and motion sensing
- FP-AI-VISION1 STM32Cube function pack for high performance STM32 with artificial intelligence (AI) application for Computer Vision
- X-CUBE-RSSe Root Security System binaries extensions and configuration files package
- X-CUBE-LCSENSOR LC sensor metering for gas or water meter software expansion for STM32Cube
- X-CUBE-AZURE-H7S Microsoft Azure IoT software expansion for STM32Cube targeting STM32H7S78-DK
- X-CUBE-FREERTOS FreeRTOS software expansion for STM32Cube
- X-CUBE-STSE01 Secure element software package with STSAFE-A110/STSAFE-A120 software expansion for STM32CUBE
- FP-AI-CTXAWARE1 STM32Cube function pack for ultra-low power context awareness with distributed artificial intelligence (AI): acoustic analysis with NN on MCU and motion analysis with ML on IMU
- X-CUBE-OUT5 Industrial digital output STM32Cube software expansion for X-NUCLEO-OUT05A1 and X-NUCLEO-OUT06A1
- X-CUBE-BLEMGR Bluetooth Low Energy manager software expansion for STM32Cube
- X-CUBE-CLASSB Class B 60730-1 and 60335-1 Functional Safety Package with software expansion for STM32Cube
- FP-SNS-AGNSS1 STM32Cube function pack for GNSS and cellular connectivity enabling Assisted-GNSS applications
- X-CUBE-NFC5 High performance HF reader/NFC initiator IC software expansion for STM32Cube
- X-CUBE-OUT8 Industrial digital output software expansion for STM32Cube
- X-CUBE-AWS-H7S AWS IoT software expansion for STM32Cube targeting STM32H7S78-DK
- FP-ATR-LORA1 STM32Cube function pack for IoT tracker node with LoRa connectivity, GNSS and sensors
- X-CUBE-53L9A1 3D ToF L9 Ranging sensor software expansion for STM32Cube
- X-CUBE-IOTA1 IOTA Distributed Ledger Technology software expansion for STM32Cube
- X-CUBE-NFC1 STM32Cube expansion software for X-NUCLEO-NFC01A1
- I-CUBE-LRWAN LoRaWAN software expansion for STM32Cube
- X-CUBE-53L1A1 Long Distance Ranging sensor software expansion for STM32Cube
- X-CUBE-IKA02A1 Electrochemical gas sensor software expansion for STM32Cube
- X-CUBE-MEMS1-V4 Version 4 legacy sensor and motion algorithm software expansion for STM32Cube
- X-CUBE-MEMS1 Sensor and motion algorithm software expansion for STM32Cube
- X-CUBE-ALIRO Aliro software expansion for STM32Cube
- X-CUBE-NFC3 13.56 MHz multi-protocol contactless transceiver IC software expansion for STM32Cube
- BLUEMICROSYSTEM1 This SW has been replaced by FP-SNS-MOTENV1
- X-CUBE-LPDEMO-F7 Managing low-power consumption on STM32F7 series microcontrollers, software expansion for STM32Cube (AN4749)
- X-CUBE-IPS Software expansion for STM32Cube driving industrial digital output based on IPS
- X-CUBE-USB-PD USB Type-C and Power Delivery software expansion for STM32Cube
- X-CUBE-FPUDEMO Floating point unit demonstration on STM32 microcontrollers, software expansion for STM32Cube (AN4044)
- FP-IND-IODOUT1 STM32Cube function pack for IO-Link applications controlling industrial IPS
- X-CUBE-ST60 60 GHz V-band contactless connectivity transceiver software expansion for STM32Cube
- X-CUBE-AZRTOS-L4 Azure RTOS software expansion for STM32Cube for STM32L4 and STM32L4+ series
- X-CUBE-AZURE-H5 Microsoft Azure IoT software expansion for STM32Cube targeting STM32H573I-DK
- X-CUBE-PERF-H7RS STM32H7Rx/7Sx performance software expansion for STM32Cube
- X-CUBE-DBANK-F7 STM32F7 Series Flash memory dual bank mode, software expansion for STM32Cube (AN4826)
- X-CUBE-SOUNDTER1 Sound terminal software expansion for STM32Cube
- X-CUBE-CELLULAR Cellular software expansion for STM32Cube
- FP-IND-DATALOGMC STM32Cube Function Pack for high-speed datalogging of sensors data and motor control telemetries
- X-CUBE-IOD02 Industrial IO-Link device software expansion for STM32Cube
- X-CUBE-AZRT-H7RS Azure RTOS software expansion for STM32Cube for STM32H7R/S lines
- FP-AI-MONITOR2 STM32Cube function pack for monitoring applications powered by Artificial Intelligence (AI) and optimized for latest ultra-low power STM32
- X-CUBE-AWS-H5 AWS IoT software expansion for STM32Cube targeting STM32H573I-DK
- FP-SNS-BLEMESH1 STM32Cube function pack for IoT node with BLE Mesh connectivity and sensor model
- FP-SNS-IOTA1 STM32Cube function pack for IoT sensor node with cellular connectivity enabling Distributed Ledger Technology (DLT) functions
- X-CUBE-TOF1 Time-of-Flight sensors software expansion for STM32Cube
- FP-AI-PREDMNT2 STM32Cube function pack for STEVAL-STWINKT1B evaluation kit plus STEVAL-STWINWFV1 Wi-Fi adapter board for predictive maintenance application based on artificial intelligence (AI)
- X-CUBE-BLE2 Bluetooth low energy software expansion for STM32Cube
- X-CUBE-53L0A1 Ranging sensor software expansion for STM32Cube
- FP-CLD-AWS1 STM32Cube function pack for IoT sensor node with telemetry and device control applications for Amazon AWS Cloud
- X-CUBE-EXTBOOT Programming an external Flash memory using the UART bootloader built-in STM32 microcontrollers, software expansion for STM32Cube (AN4852)
- X-CUBE-PARAL-COM Parallel Synchronous Transmission using GPIO and DMA software expansion for STM32Cube (AN4666)
- X-CUBE-RTC Real Time Clock (RTC) software expansion for STM32Cube (AN4759)
- X-CUBE-AZRTOS-G4 Azure RTOS software expansion for STM32Cube for STM32G4 series
- X-CUBE-AZRTOS-F7 Azure RTOS software expansion for STM32Cube for STM32F7 series
- X-CUBE-AZRTOS-L5 Azure RTOS software expansion for STM32Cube for STM32L5 series
- X-CUBE-OPUS Opus evaluation and profiling software expansion for STM32Cube
- X-CUBE-RC-CALIB Internal oscillator calibration software expansion for STM32Cube
- FP-ATR-BLE1 STM32Cube function pack for asset tracking using BLE connectivity for SensorTile.box Pro multi-sensor and wireless connectivity development kit
- FP-ATR-SIGFOX1 STM32Cube function pack for IoT tracker node with Sigfox™ connectivity, Bluetooth connectivity and sensors
- X-CUBE-SPN12 Low voltage dual brush DC motor driver software expansion for STM32Cube
- X-CUBE-PERF-H7 STM32H7 performance software expansion for STM32Cube (AN4891)
- X-CUBE-SPN11 Low voltage three-phase brushless DC motor driver software expansion for STM32Cube
- X-CUBE-TIM-32RES STM32Cube expansion software achieving 32-bit timer resolution by using the link system (AN2592)
- X-CUBE-IPS02A1 Intelligent Power Switch software for STM32, expansion for STM32Cube
- FP-AUD-SMARTMIC1 STM32Cube function pack for MEMS microphone acquisition, advanced audio processing and audio output
- X-CUBE-SPN2 Two axes stepper motor driver software expansion for STM32Cube
- X-CUBE-NFC7 Dynamic NFC/RFID tag IC software expansion for STM32Cube
- X-CUBE-NFC6 High performance HF reader/NFC initiator IC software expansion for STM32Cube
- FP-AI-NANOEDG1 Artificial Intelligence (AI) condition monitoring function pack for STM32Cube
- FP-SNS-DATAPRO1 STM32Cube function pack for STEVAL-PROTEUS1 sensor datalog and file transfer over BLE and USB
- FP-IND-IODSNS1 STM32Cube function pack for P-NUCLEO-IOD02A1, with IO-Link stack, IODD and control software for industrial sensors
- FP-SNS-SMARTAG1 STM32Cube function pack for IoT node with Dynamic NFC Tag, environmental and motion sensors
- X-CUBE-USB-AUDIO STM32 USB Device Audio Streaming software expansion for STM32Cube
- X-CUBE-MCSDK STM32 Motor Control Software Development Kit (MCSDK)
- X-CUBE-BLEMESH1 Mesh over Bluetooth low energy software expansion for STM32Cube
- X-CUBE-TOUCHGFX TouchGFX advanced and free of charge graphical framework optimized for STM32 microcontrollers
- STM32TRUSTEE-SM Secure manager embedded software for STM32Cube
- BLUEMICROSYSTEM3 This SW has been replaced by FP-SNS-FLIGHT1
- X-CUBE-MEMSMIC1 Analog and digital MEMS microphone acquisition and processing software expansion for STM32Cube
- X-CUBE-AUDIO-KIT Audio processing software expansion for STM32Cube
- X-CUBE-AZRTOS-WL Azure RTOS software expansion for STM32Cube for STM32WL series
- X-CUBE-AZRTOS-H7 Azure RTOS software expansion for STM32Cube for STM32H7 series
- X-CUBE-AZRTOS-G0 Azure RTOS software expansion for STM32Cube for STM32G0 series
- X-CUBE-SAFEA1 STSAFE-A110 software package with STSAFE-A110 software expansion for STM32Cube
- X-CUBE-LocalVUI STM32 Local voice user interface expansion package
- X-CUBE-AZRTOS-WB Azure RTOS software expansion for STM32Cube for STM32WB series
- X-CUBE-MATTER Matter software expansion for STM32Cube
- X-CUBE-NFC2 STM32Cube expansion software for X-NUCLEO-NFC02A1
- X-CUBE-AI AI expansion pack for STM32CubeMX
- X-CUBE-SPN17 Low voltage three-phase brushless DC motor driver software expansion for STM32Cube
- X-CUBE-SPN16 Three-phase motor driver software expansion for STM32Cube
- X-CUBE-SPN15 Dual brush DC motor driver software expansion for STM32Cube
- X-CUBE-UCSI Expansion SW to control external USB PD controllers by MCU/MPU using standardized UCSI specification protocol
- FP-ATR-LTE1 STM32Cube function pack for asset tracking with LTE connectivity, GNSS and MEMS sensors
- X-CUBE-TCPP USB Type-C software expansion for STM32Cube
- FP-ATR-ASTRA1 STM32Cube function pack for the STEVAL-ASTRA1B multiconnectivity asset tracking reference design
- X-CUBE-IAP-USART STM32Cube in-application programming using the USART embedded software (AN4657)
- X-CUBE-SUBG1 Sub-1 GHz RF communication software expansion for STM32Cube
- X-CUBE-LPUART STM32Cube embedded software demo of power consumption using LPUART (AN4635)
- X-CUBE-CLD-GEN Generic IoT cloud software expansion for STM32Cube
- X-CUBE-SPN6 Low voltage stepper motor driver software expansion for STM32Cube
- FP-AI-FACEREC Artificial Intelligence (AI) face recognition function pack for STM32Cube
- X-CUBE-OUT1 Industrial digital output software expansion for STM32Cube
- OSXSmartConnPS This SW has been replaced by X-CUBE-BLE1
- X-CUBE-SUBG2 Sub-1 GHz RF communication software expansion for STM32Cube based on S2-LP
- FP-IND-PREDMNT1 STM32Cube function pack for multi sensors node with signal processing to enable predictive maintenance
- X-CUBE-IAP-SD In-application programming with SD cards software expansion for STM32Cube (AN4854)
- X-CUBE-LPTIMER Low-power timer (LPTIM) applicative use-cases on STM32 MCUs software expansion for STM32Cube (AN4865)
- X-CUBE-TIMCOOKER Applicative examples for STM32 general-purpose timers software expansion for STM32Cube (AN4776)
- X-CUBE-NFC9 NFC/HF RFID reader IC software expansion for STM32Cube
- X-CUBE-NFC10 NFC/HF RFID reader IC software expansion for STM32Cube
- X-CUBE-WB05N Bluetooth low energy software expansion for STM32Cube
- X-CUBE-CRYPTO-V3 STM32 cryptographic firmware library software expansion for STM32Cube (UM1924)
- X-CUBE-SPN14 Stepper motor driver software expansion for STM32Cube
- FP-SNS-SMARTAG2 STM32Cube function pack for STEVAL-SMARTAG2 evaluation board with Dynamic NFC Tag, environmental, motion, and ambient light sensors
- X-CUBE-LED12A1 LED driver software expansion for STM32Cube
- BLUEMICROSYSTEM2 This SW has been replaced by FP-SNS-ALLMEMS1
- X-CUBE-PLM1 Power line communication expansion software based on ST7580 for STM32Cube
- X-CUBE-DSPDEMO Digital Signal Processing with STM32, software expansion for STM32Cube (AN4841)
- X-CUBE-SPN4 Dual brush DC motor driver software expansion for STM32Cube
- X-CUBE-NFC4 Dynamic NFC/RFID tag IC software expansion for STM32Cube
- X-CUBE-PQC STM32 Post Quantum Cryptographic firmware library software expansion for STM32Cube
- FP-IND-MCAI1 STM32Cube Function Pack for EVLSPIN32G4-ACT: FOC-based BLDC motor control with Edge AI fault recognition
- X-CUBE-DISPLAY Display module software expansion for STM32Cube
- I-CUBE-ITTIADB ITTIA Time Series Database software expansion for STM32Cube
- X-CUBE-ALGOBUILD AlgoBuilder firmware template generator expansion for STM32Cube
- X-CUBE-BAM Maximizing power efficiency using Batch Acquisition Mode (BAM), software expansion for STM32Cube (AN4515)
- X-CUBE-PWRMGT-H7 STM32H7x3 smart power management software expansion for STM32Cube
- X-CUBE-CRYPTOLIB STM32 cryptographic firmware library software expansion for STM32Cube
- X-CUBE-SFI X-CUBE-SFI Secure Firmware Install demonstration software package and tools
- X-CUBE-MDMA MDMA software expansion for STM32Cube (AN5001)
- X-CUBE-PWM-DITHR Demonstration firmware for PWM resolution enhancement through dithering technique software expansion for STM32Cube (AN4507)
- X-CUBE-SMBUS STM32Cube SMBus/PMBus embedded software (AN4502)
- X-CUBE-SPI-EMUL Full duplex SPI emulation for STM32F4 microcontrollers, software expansion for STM32Cube (AN4678)
- X-CUBE-SFXS2LP1 Sigfox software expansion for STM32Cube based on S2-LP
- X-CUBE-H7DC-APP STM32H74x and STM32H75x Oscilloscope OpenAMP software expansion for STM32Cube
- X-CUBE-DBFU On-the-fly firmware update for dual bank STM32 microcontrollers (AN4767)
- FP-ATR-TOMTOM1 STM32Cube function pack for IoT node with GNSS and cellular connectivity for Asset Tracking applications based on TomTom online services
- FP-AI-PDMWBSOC STM32Cube function pack for STEVAL-PROTEUS1 for AI-based anomaly detection and classification
- X-CUBE-VS4A ST framework for connecting to Alexa Voice Service, software expansion for STM32Cube
- X-CUBE-SPN13 Low voltage brush DC motor driver software expansion for STM32Cube
- FP-SNS-FLIGHT1 STM32Cube function pack for IoT node with NFC, BLE connectivity and time-offlight sensors
- FP-AUD-BVLINK2 STM32Cube function pack for full-duplex voice streaming over Bluetooth low energy using Opus compression
- X-CUBE-MEMS-XT1 Sensor and DSP algorithm software expansion for STM32Cube
- FP-SNS-MOTENV1 STM32Cube function pack for IoT node with BLE connectivity and environmental and motion sensors
- BLUEVOICELINK1 This SW has been replaced by FP-AUD-BVLINK1
- X-CUBE-LED1 DC-DC LED driver software expansion for STM32Cube
- X-CUBE-SPN8 Low-Voltage BLDC motor driver software expansion for STM32Cube
- X-CUBE-SPN3 High power stepper motor driver software expansion for STM32Cube
- X-CUBE-SPN5 Bipolar stepper motor driver software expansion for STM32Cube
- X-CUBE-OUT2 Industrial digital output software expansion for STM32Cube
- X-CUBE-DPOWER Digital Power software expansion pack for STM32Cube
- FP-AI-MONITOR1 STM32Cube function pack for ultra-low power STM32 with artificial intelligence (AI) monitoring application based on a wide range of sensors
- X-CUBE-STL Functional safety package for STM32 microcontrollers in systems implementing safety functions up to IEC 61508 safety integrity level SIL2/SIL3
- X-CUBE-AWS AWS IoT software expansion for STM32Cube
- FP-SNS-ALLMEMS2 STM32Cube function pack for ultra-low power IoT node with BLE connectivity, digital microphone, environmental and motion sensors
- X-CUBE-NVMRWW Writing to NV memory without disrupting code execution on STM32L0 and STM32L1 microcontrollers (AN4808)
- X-CUBE-ISO1 Micro-PLC software expansion for STM32Cube
- FP-SNS-DATALOG1 STM32Cube High Speed Datalog function pack
- X-CUBE-AZRTOS-F4 Azure RTOS software expansion for STM32Cube for STM32F4 series
- FP-AUD-AEC1 STM32Cube function pack for acoustic echo cancellation
- X-CUBE-WBA Bluetooth low energy software expansion for STM32Cube
STM32Cube Expansion Packages - Products
All tools & software types
Show only products supplied by ST
Please enter your desired search query and search again Filters
Quick filters
Show only products supplied by ST