- AEK-POW-BMS63EM Battery management system module with onboard SPC58NN84E7 ASIL-D 32-bit power architecture MCU, featuring a configurable first node battery pack of 6, 10,or 14 cells
- AEK-MOT-2DC40Y1 Automotive-grade Dual DC motor driver up to 35 A each
- AEK-POW-BMSHOLD Battery holder for cylindrical batteries and battery management system node for automotive applications
- AEK-POW-LDOV01S Automotive-grade LDO with configurable output voltage based on the L99VR01STR
- AEK-MOT-2DC70S1 Automotive-grade Dual DC motor driver up to 15A each
- AEKD-BLINDSPOTA1 Blind-spot detection simulation kit
- STEVAL-TTM001V1 5 kW low voltage high current inverter for automotive motor control applications
- AEKD-BLINDSPOTB1 Set of assembled boards for blind-spot detection simulation
- AEK-CON-C1D9031 Connector board for MCU and class D audio amplifier
- AEK-COM-ISOSPI1 SPI to isolated SPI dongle based on the L9963T transceiver
- AEK-CON-SENSOR1 Connector board for SPC5 MCU discovery boards and MEMS sensor boards in DIL 24 socket
- AEK-POW-BMSWTX Battery management system module based on L9963E and L9963T
- STEVAL-IEG001V2 Smart real-time vehicle tracking system
- AEK-POW-BMSNOTX Non-isolated Battery Management node dedicated to auxiliar battery packs able to directly connect the MCU via standard SPI protocol
- AEK-MOT-WINH92 Window lift DC board driver based on the L99H92 gate driver and an external MCU
- AEK-COM-BLEV1 Bluetooth communication board based on BlueNRG-1
- AEK-USB-2TYPEC1 USB Type-C™ and Power Delivery dual port interface board with automotivegrade STUSB1702Y USB Type-C controller
- AEKD-USBTYPEC1 USB Type-C™ and USB Power Delivery evaluation kit based on the automotive grade SPC58 MCU and AutoDevKit development initiative
- L99LD21-ADIS Led Driver DISCOVERY
- AEK-POW-BMSCC Optimized form-factor and packaged battery management system module based on L9963E for battery pack easy mounting
- AEK-AUD-D903V1 高度な診断機能を備えた車載用D級オーディオ・パワー・アンプ用評価ボード
- AEK-COM-10BASET 10BASE-T1S MAC-PHY evaluation board
- AEK-POW-BMSCCTX Optimized form-factor and packaged battery management system module based on L9963E and L9963T for battery pack easy mounting
- AEK-CON-5SLOTS1 5-slot AutoDevKit connector board
- AEK-CON-AFLVIP2 Adaptive front lighting connector board with VIPower board slot
- AEK-CON-BSPOTV1 Blind-spot educational tool connector board with EV-VN7xxx connector
- AEK-MCU-SPC5LNK Programmer and debugger for SPC5 automotive microcontrollers
- AEK-POW-L5964V1 Digitally controlled DC-DC converter with L5964 for automotive applications
- AEK-MCU-C4MLIT3 Cost-optimized and compact size MCU discovery kit for SPC58EC80E5 Chorus 4M automotive microcontroller with CAN-FD and unified automotive connector
- AEK-POW-LDOV02J Automotive-grade LDO with configurable output voltage and diagnostic features based on L99VR02J
- AEKD-AICAR1 車両状態分類向けの車載用エッジAI
- STDES-DIS001V1 Active discharge of high-voltage 400 V bus reference design
- AEK-POW-PDUMINI 12 V power distribution unit (PDU) board, featuring 10 channels of which 8 paired with companion p-channels for superb standby performance
- STDES-EVT001V1 1 kW traction controller reference design for 3-phase BLDC motors for light electric vehicles
- AEK-COM-GNSST31 GNSS evaluation board based on Teseo-LIV3F for SPC5 microcontrollers
- VIP-M07-ADIS M0-7 DISCOVERY
- AEK-MCU-C4MINI1 All-in-one, fast-prototyping, user-friendly MCU and motor control evaluation board based on the Chorus SPC58EC80E5 automotive microcontroller
- STEVAL-MKI243A ASM330LHHXG1 adapter board for a standard DIL24 socket
- AEK-POW-BMSLV Battery management system evaluation board for low-voltage applications
- AEK-POW-SPSB081 Automotive power management IC evaluation board with LIN and CAN-FD
- AEK-MCU-SRLNK Programmer and debugger for Stellar automotive microcontrollers
- AEK-POW-BMS63EN Battery management system module based on L9963E
- AEKD-TRUNKL1 Power liftgate zonal ECU implemented with model-based design approach
交通システム・ソリューション用評価ボード: 製品
すべてのツール & ソフトウェア・タイプ
STの製品のみを表示
Please enter your desired search query and search again Filters
Quick filters
STの製品のみを表示
All resource types Minify
All resource types
フィルタ
Quick filters
ファイル・タイプ
更新日