- ST716 24 V input, 170 °C high temperature, 25 mA LDO linear regulator
- LDBL20 200 mA very low quiescent current linear regulator IC in (0.47x0.47) mm² ST STAMP™ package
- STLQ50 50mA, 3µA Supply current low drop linear regulator
- LD39050 500 mA low quiescent current and low noise voltage regulator
- LDLN015 150 mA - ultra low noise - high PSRR linear voltage regulator IC
- LDLN025 250 mA ultra-low noise LDO
- LD39015 150 mA low quiescent current low noise voltage regulator
- LD39015J 150 mA low quiescent current low noise voltage regulator
- LDK130 300 mA low quiescent current very low noise LDO (automotive for SOT23-5L package)
- LD39200 2 A high PSRR ultra low drop linear regulator with reverse current protection
- LDH85 85V/50mA低静止電流LDO
- ST715 High input voltage, 85 mA LDO linear regulator
- LDK120 200 mA low quiescent current very low noise LDO
- LDQ40 250mA低ドロップアウトLDO
- LD39130S 300 mA very low quiescent current Linear regulator IC with automatic Green mode
- LD39030 300 mA very low quiescent current linear regulator IC
- LDL40 200 mA low dropout LDO
- STLQ020 200 mA ultra-low quiescent current LDO
- LD39100 1 A low quiescent current low noise voltage regulator
- LDH40 200 mA low dropout LDO
- LD39115J 150 mA low quiescent current low noise voltage regulator
- ST732 300mA, 28 V low-dropout voltage regulator, with 5 µA quiescent current
- STLQ015 150 mA - ultra low quiescent current linear voltage regulator
- LDK715 High input voltage 85 mA LDO linear regulator
- LDQ44 400mA低ドロップアウトLDO
- LD39020 200 mA very low quiescent current Linear regulator IC
- ST730 300 mA, 28 V low-dropout voltage regulator, with 5 µA quiescent current
低Iq LDO レギュレータ: 製品
すべてのツール & ソフトウェア・タイプ
STの製品のみを表示
Please enter your desired search query and search again Filters
Quick filters
STの製品のみを表示