| Contextual Activity Recognition Distributed intelligence between ST Smart Sensor Machine Learning Core and a neural network running on STM32 microcontroller. - Ultra-low-power always-on Human Activity Recognition on LSM6DSOX Machine Learning Core
- Low-power sound analysis neural network running on STM32L4 triggered by the activity recognition
- Audio and motion are combined to recognize 5 activities (stationary, walking, running, biking, driving) in 3 different contexts (outdoor, indoor or in vehicle)
ST Parts: SensorTile.box   |
 | Face Expression Recognition Live face expression recognition from a camera video stream. - Detection of multiple faces with labeled bounding box displayed in real-time
- Recognizes 7 expressions: angry, disgusted, scared, happy, neutral, sad, surprised
- Preprocessing, face detection, image cropping and scaling are performed by the STM32H747
ST Parts: STM32H747 Discovery Kit   |
 | Face Identification Detection and identification of multiple faces with bounding box displayed in real-time from a live video feed. - Enrollment via PC of up to 8 new faces
- Preprocessing, face detection, image cropping and scaling are performed by the STM32H747
ST Parts: STM32H747 Discovery Kit   |
 | Image Classification on Microprocessor Advanced classification of images among 1000 different categories using Tensor Flow Lite on the STM32MP1 dual-core MPU. - Images are classified with MobileNet v1: 1000 classes at 8 frames per second
- Tensor Flow Lite integrated via C++ runtime implementation on dual-core A7
- Avenger96 board with parallel interface Camera daughter board. Allows optimal image
capture without USB overhead ST Parts: STM32MP1   |
.png) .png) | Condition Monitoring of a Multi-Fan System NanoEdge AI Studio by Cartesiam easily creates custom machine learning library able to learn and infer in STM32 microcontrollers. No data set, no data scientist, no pre-trained Artificial Neural Network required. - Vibration analysis in a multi-source and noisy environment
- On-chip learning of the normal condition
- On-chip anomaly detection such as shock, clogging, etc. is displayed real-time
ST Parts: STM32G471   |