stgya50m120df3

1200 V 50 A low-loss STPOWER IGBTs in a Max247 long leads package

STGYA50M120DF3

Our M series of STPOWER IGBTs increases energy efficiency and ruggedness in motor drives and industrial power applications

Developed with our advanced proprietary trench-gate field-stop technology, the STGYA50M120DF3 represents an optimum compromise between performance and short-circuit robustness in servo drives, GPI, aircon and other motor drives working up to 20kHz in hard switching conditions.

Key features

  • Maximum junction temperature: 175 °C
  • 10 μs of short-circuit withstand time
  • Tight parameter distribution
  • Positive VCE(sat) temperature coefficient
  • Low thermal resistance
  • Soft- and fast-recovery antiparallel diode

Application examples

Servo drives, GPI, aircon and other motor drives working up to 20kHz in hard switching

Recommended resources

motor control pdf

 

Learn about ST's latest innovations in integrated intelligent power modules and systems-in-package, monolithic motor drivers, fast and efficient power switches, voltage-transient protected Triacs, powerful and secure microcontrollers.

With a clear focus the environmental revolution, this brochure will help you select the best solution for your application. It also presents our complete development ecosystem with a range of evaluation boards, reference designs, firmware and other tools to simplify and accelerate design cycles.

 

flyer.pdf

STPOWER IGBT M series increases energy efficiency and ruggedness in motor drives and industrial power applications

igbt finder

A user-friendly product selector ensuring a smooth and simple navigation experience and includes a parametric search engine that lets you rapidly identify the right product that best fits your application. Available on Google Play, App Store and Wandoujia.