- NTM88J145S Tire pressure monitor sensor
- NTM88K145S Tire pressure monitor sensor
- NTM88K135S Tire pressure monitor sensor
- NTM88K155S Tire pressure monitor sensor
- LPS27HHTW MEMS pressure sensor: 260-1260 hPa absolute digital output barometer with embedded temperature sensor in water-resistant package
- FXPS71407BPS PSI5互換の相対大気圧センサ
- FXPS7140P7S Automotive safety pressure sensor PSI5
- FXPS71407S Automotive safety pressure sensor DSI3 and PSI5
- NBP8FD4S Battery pressure monitor sensor
- FXPS7115DS4S 大気圧センサ、3.3V/5V、40kPa/115kPa、QFN
- FXPS7115DI4S 大気圧センサ、3.3V/5V、40kPa/115kPa、QFN
- LPS33K MEMS大気圧センサ: ゲル重点パッケージで提供される300hPa~1200hPa絶対圧デジタル大気圧センサ
- ILPS28QSW 1260hPaと4060hPaの2種類の最大測定範囲を提供し、Qvar検出機能を搭載した防水パッケージ封止の産業アプリケーション用絶対圧デジタル大気圧センサ
- LPS22DF 低消費電力・高精度のMEMSナノ大気圧センサ: 260hPa~1260hPa絶対圧デジタル大気圧センサ
- NTM88J125S Tire pressure monitor sensor
- NTM88H155S タイヤ空気圧監視センサ(TPMS)
- NTM88J135S Tire pressure monitor sensor
- NTM88H125S タイヤ空気圧監視センサ(TPMS)
- NTM88H145S タイヤ空気圧監視センサ(TPMS)
- NTM88H135S タイヤ空気圧監視センサ(TPMS)
- ILPS22QS 1260hPaと4060hPaの2種類の最大測定範囲を提供する、Qvar静電センサ搭載絶対圧デジタル出力大気圧センサ
- LPS28DFW 1260hPaと4060hPaの2種類の最大測定範囲を提供する、防水パッケージ付き絶対圧デジタル出力大気圧センサ
- FXPS7165DI4S デジタル出力絶対圧大気圧センサ、60kPa~165kPa
- LPS25HB ピエゾ抵抗式絶対圧大気圧センサ:I2C / SPI対応260hPa~1260hPaデジタル出力大気圧センサ
- LPS22HH High-performance MEMS nano pressure sensor: 260-1260 hPa absolute digital output barometer
- LPS27HHW MEMS pressure sensor: 260-1260 hPa absolute digital output barometer with water resistant package
- LPS22HB MEMSナノ大気圧センサ:260hPa~1260hPa絶対圧デジタル大気圧センサ
大気圧センサ: 製品
すべてのツール & ソフトウェア・タイプ
STの製品のみを表示
Please enter your desired search query and search again フィルタ
Quick filters
STの製品のみを表示