- STP65N045M9 Nチャネル650V、39mΩ(Typ.)、55A MDmesh™ M9パワーMOSFETをTO-220パッケージで提供
- STW65N040M9-4 TO247-4パッケージによる、Nチャネル、650V、37mΩ(typ.)、58AのMDmesh M9パワーMOSFET
- STB25N018M9 N-channel 250 V, 15 mOhm typ., 56 A MDmesh M9 Power MOSFET in a D2PAK package
- ST8L65N044M9 PowerFLAT 8x8 HVパッケージによる、Nチャネル、650V、36mΩ(typ.)、58AのMDmesh M9パワーMOSFET
- STD65N160M9 Nチャネル650V、132mΩ(Typ.)、20A MDmesh M9パワーMOSFETをDPAKパッケージで提供
- STWA65N045M9 N-channel 650 V, 39 mOhm typ., 54 A MDmesh M9 Power MOSFET in a TO-247 long leads package
- STB65N045M9 D2PAKパッケージによる、Nチャネル、650V、38mΩ(typ.)、54AのMDmesh M9パワーMOSFET
- STP25N018M9 N-channel 250 V, 15 mOhm typ., 56 A MDmesh M9 Power MOSFET in a TO-220 package
- STWA60N035M9 N-channel 600 V, 32 mOhm typ., 62 A MDmesh M9 Power MOSFET in a TO-247 long leads package
- STP65N150M9 N-channel 650 V, 128 mOhm typ., 20 A MDmesh M9 Power MOSFET in a TO-220 package
- STWA65N023M9 N-channel 650 V, 19.9 mOhm typ., 95 A MDmesh M9 Power MOSFET in a TO-247 long leads package
- STW65N023M9-4 600V、19.9mΩ(Typ.)、95A MDmesh™ M9 Nチャネル・パワーMOSFETをTO247-4パッケージで提供
- STO60N030M9 N-channel 600 V, 23 mOhm typ., 74 A MDmesh M9 Power MOSFET in a TO-LL package
- STW65N045M9-4 N-channel 650 V, 39 mOhm typ., 54 A MDmesh M9 Power MOSFET in a TO247-4 package
MDmesh M9シリーズ: 製品
STの製品のみを表示
Please enter your desired search query and search again Filters
Quick filters
STの製品のみを表示
All resource types Minify
All resource types
フィルタ
Quick filters
ファイル・タイプ
更新日