Overview
Solutions
HW Evaluation Tools
Resources
Tools and Software
Key Products
Get Started

Uninterruptable Power Supplies (UPS) ensure continuity of supply by converting the DC voltage from a battery or battery bank to an AC voltage with the requested amplitude and frequency in case of power outages.

Depending on application requirements, a UPS can be built with a simple off-line configuration or with a double conversion online method for high-end, medium- or high-power UPSs as this also improves the quality of the power supplied to sensitive loads including computers, servers, equipment used industrial processes, instrumentation and telecommunication equipment.

We offer high-performance discrete devices including high- and low-voltage power MOSFETs, IGBTs, thyristors and silicon-carbide (SiC) diodes and power MOSFETs as well as galvanically-isolated and high-voltage gate drivers, power factor correction (PFC) controllers and high-performance STM32 microcontrollers to enable high-efficiency, high-reliability UPS designs.

00 Files selected for download

Technical Documentation

    • Description Version Size Action
      AN5034
      12 V - 210 W converter based on STCMB1, combo TM PFC, HB LLC and SRK2001, adaptive SR controller
      2.0
      7.59 MB
      PDF
      AN5106
      150 V – 150 W LED driver using the STCMB1 transition mode PFC and HBR resonant tank combo controller
      3.0
      6.17 MB
      PDF
      AN1768
      ADMISSIBLE AVALANCHE POWER OF SCHOTTKY DIODES
      1.1
      46.82 KB
      PDF
      AN2025
      CONVERTER IMPROVEMENT USING SCHOTTKY RECTIFIER AVALANCHE SPECIFICATION
      1.1
      147.59 KB
      PDF
      AN604
      Calculation of conduction losses in a power rectifier
      3.2
      137.74 KB
      PDF
      AN4021
      Calculation of reverse losses in a power diode
      1.0
      120.47 KB
      PDF
      AN5028
      Calculation of turn-off power losses generated by a ultrafast diode
      1.0
      1.68 MB
      PDF
      AN4381
      Current sharing in parallel diodes
      1.0
      449.12 KB
      PDF
      AN5264
      EVL400W-EUPL7 400W SMPS demonstration board
      2.0
      6.03 MB
      PDF
      AN1453
      NEW FAMILY OF 150V POWER SCHOTTKY
      1.1
      131.48 KB
      PDF
      AN5046
      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages
      4.0
      4.82 MB
      PDF
      AN5088
      Rectifiers thermal management, handling and mounting recommendations
      2.0
      2.32 MB
      PDF
      AN533
      SCRs, TRIACs, and AC switches, thermal management precautions for handling and mounting
      3.6
      217.19 KB
      PDF
      AN443
      SERIES OPERATION ON FAST RECTIFIERS
      2.1
      202.48 KB
      PDF
      AN4390
      ST’s MOSFET technologies for uninterruptible power supplies
      1.1
      1.22 MB
      PDF
      AN1542
      THE THERMAL RUNAWAY LAW IN SCHOTTKY USED IN OR-ING APPLICATION
      1.1
      57.47 KB
      PDF
      AN869
      Tj max limit of Schottky diodes
      2.2
      60.9 KB
      PDF
      AN5034

      12 V - 210 W converter based on STCMB1, combo TM PFC, HB LLC and SRK2001, adaptive SR controller

      AN5106

      150 V – 150 W LED driver using the STCMB1 transition mode PFC and HBR resonant tank combo controller

      AN1768

      ADMISSIBLE AVALANCHE POWER OF SCHOTTKY DIODES

      AN2025

      CONVERTER IMPROVEMENT USING SCHOTTKY RECTIFIER AVALANCHE SPECIFICATION

      AN604

      Calculation of conduction losses in a power rectifier

      AN4021

      Calculation of reverse losses in a power diode

      AN5028

      Calculation of turn-off power losses generated by a ultrafast diode

      AN4381

      Current sharing in parallel diodes

      AN5264

      EVL400W-EUPL7 400W SMPS demonstration board

      AN1453

      NEW FAMILY OF 150V POWER SCHOTTKY

      AN5046

      Printed circuit board assembly recommendations for STMicroelectronics PowerFLAT packages

      AN5088

      Rectifiers thermal management, handling and mounting recommendations

      AN533

      SCRs, TRIACs, and AC switches, thermal management precautions for handling and mounting

      AN443

      SERIES OPERATION ON FAST RECTIFIERS

      AN4390

      ST’s MOSFET technologies for uninterruptible power supplies

      AN1542

      THE THERMAL RUNAWAY LAW IN SCHOTTKY USED IN OR-ING APPLICATION

      AN869

      Tj max limit of Schottky diodes

Publications and Collaterals

    • Description Version Size Action
      STEVAL-IPFC01V1 3 kW three-channel interleaved PFC 1.0
      693.89 KB
      PDF

      STEVAL-IPFC01V1 3 kW three-channel interleaved PFC

eDesignSuite

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.