STPOWER Studio

Comprehensive power and thermal analysis that eliminates long, complex, and expensive application testing

STPOWER Studio is a powerful simulation software designed to address common pain points when selecting power devices for applications.

Application design can be time-consuming and resource-intensive, which is why experts need power and thermal analyses for evaluation.
Additionally, critical parameters like junction temperature can’t always be monitored and verified in real applications, making it difficult to determine the best devices for target mission profiles or derive optimal heatsink sizes.

STPOWER Studio provides comprehensive power and thermal analysis that eliminates long, complex, and expensive application testing.

Help developers select the most suitable device

Help developers select the most suitable device

It returns accurate estimations of power loss and junction and case temperatures, along with data on nontestable parameters and support for heatsink sizing. 

The software helps developers select the most suitable device to fit complex and extensive application mission profiles.

This online electro-thermal simulation software is now integrated in the eDesignSuite platform and ready to deliver comprehensive analyses with a single click.

eDesignSuite STPOWER Studio simulation software

Intuitive and user-friendly interface with extra features

Intuitive and user-friendly interface with extra features

It has an intuitive and user-friendly interface with extra features, including:

  • various thermal setup input conditions
  • multilanguage support (English, Chinese, Japanese)
  • user guide
  • project storage space
  • exportable reports and data table files

STPOWER Studio predicts the performance of STPOWER devices to ensure the best fit for your application mission profile.

It stands out for its ability to deliver a complete power and thermal analysis of a mission profile with step-by-step monitoring of key parameters. 

Free registration includes online storage space for your projects, but you can still use the simulation software without registering.

On-demand webinar

Watch our on-demand webinar to discover how STPOWER Studio can help you perfect your power stage design process