Loading spinner
automotive GNSS dead reckoning module page header

Teseo-VIC3D Industrial GNSS dead reckoning module with 6-axis inertial sensor

Dead-Reckoning GNSS solution with built-in sensor fusion for accurate position, velocity and time (PVT) information even without satellites

The Teseo-VIC3D is an easy-to-use, standalone dead-reckoning Global Navigation Satellite System (GNSS) module with a built-in 6-axis inertial sensor, the Teseo-VIC3D offers many extra features including 7-day Autonomous Assisted GNSS, Predictive Assisted GNSS and Real-Time Assisted GNSS.

Thanks to its embedded Flash memory, this positioning module supports firmware configurability as well as firmware upgrades. A complete development environment ecosystem is available.

Key features of Teseo-VIC3D

10 year longevity

 

  • Simultaneous multi-constellation positioning
  • Teseo dead-reckoning automotive way firmware (Teseo-DRAW)
  • -163 dBm sensitivity tracking
  • 1.5 m CEP accuracy positioning
  • GNSS module with an embedded 6-axis inertial sensor (IMU)
  • 24-pin ceramic leadless chip carrier (LCC) package (16.0 x 12.2 x 2.42 mm)
  • Operating temperature (from -40 to +85 °C)
  • EU type examination certificate no. 0051-red-0123
     

Application examples

insurance black box
Insurance black box
automatic-toll payment
Automatic-toll payment
fleet management
Fleet management
 

Recommended resources

 

EVB-VIC3DA GNSS dead-reckoning module
Evaluation board

Complete standalone evaluation platform for solutions based on the Teseo-VIC3D (industrial-grade) and Teseo-VIC3DA (automotive-grade) dead-reckoning GNSS modules.

TESEO-SUITE a powerful PC Tool able to manage all the capabilities of ST Teseo GNSS solution.
Software

A feature-rich PC software suite, TESEO-SUITE lets developers manage several Teseo GNSS solutions in parallel. Includes an NMEA analysis and diagnostic tool as well as a satellite signal monitoring viewer.

 

 

 

Teseo-VIC3DSW firmware for Teseo-VIC3D/DA Dead-Reckoning GNSS module
Software

This package contains the latest released firmware for Teseo-VIC3D (industrial-grade) ead-reckoning GNSS modules. 

Teseo-VIC3: 3D dead-reckoning GNSS solution for automotive and industrial applications
Flyer

Dead-Reckoning GNSS solution with built-in sensor fusion for accurate position, velocity and time (PVT) information even without satellites.

SL-CNWLC03604V1V: 3D dead-reckoning GNSS solution for industrial applications
Solution

Easy-to-use, flexible solution for improved location accuracy in case of inadequate or absent GNSS data.