Product overview
Description
The camera module bundle (B-CAMS-OMV) provides extension connectors for the MB1379 STMicroelectronics camera module daughterboard or third-party modules like OpenMV and Waveshare modules. It can be used with the STM32 boards featuring a 1 × 30 pin ZIF connector for the connection of multiple cameras to implement computer vision on STM32 microcontrollers easily. The camera module bundle is compatible with all STM32 Discovery kits and Evaluation boards featuring a ZIF connector, such as the STM32H747I-DISCO and 32L4R9IDISCOVERY Discovery kits.-
All features
- Camera module adapter board (MB1683)
- 1 × 30 pin ZIF connector and extended GPIO connector for easy connection to compatible STM32 boards
- STMicroelectronics camera module (MB1379) connector
- OpenMV camera module connector
- Waveshare camera board connector
- 3.3 V power
- STMicroelectronics camera module (MB1379)
- Based on the OV5640 image sensor offering a 5-Mpixel resolution with 8-bit color
- Flexible flat cable (FFC)
- Camera module adapter board (MB1683)
You might also like...
All tools & software
All resources
Resource title | Latest update |
---|
Product Specifications (1)
Resource title | Latest update | |||
---|---|---|---|---|
15 Dec 2020 | 15 Dec 2020 |
All resources
Resource title | Latest update |
---|
Board Manufacturing Specifications (4)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 23 Dec 2020 | 23 Dec 2020 | ||
ZIP | 23 Dec 2020 | 23 Dec 2020 | ||
ZIP | 23 Dec 2020 | 23 Dec 2020 | ||
ZIP | 23 Dec 2020 | 23 Dec 2020 |
Bill of Materials (2)
Resource title | Latest update | |||
---|---|---|---|---|
ZIP | 23 Dec 2020 | 23 Dec 2020 | ||
ZIP | 23 Dec 2020 | 23 Dec 2020 |
Schematic Pack (2)
Resource title | Latest update | |||
---|---|---|---|---|
23 Dec 2020 | 23 Dec 2020 | |||
23 Dec 2020 | 23 Dec 2020 |
Quality and Reliability
Part Number | Marketing Status | RoHS Compliance Grade | Material Declaration** |
---|---|---|---|
B-CAMS-OMV | Active | Ecopack1 | |
B-CAMS-OMV
Package:
Ecopack1Material Declaration**:
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
Sample & Buy
Part Number | Order from Distributors | Order from ST | Core Product | Marketing Status | Supplier | ECCN (US) | ECCN (EU) | Budgetary Price (US$)*/Qty | |
---|---|---|---|---|---|---|---|---|---|
B-CAMS-OMV | 2 distributors | - | Active | ST | EAR99 | NEC | 40.0 / 1 |
Core Product
-Marketing Status
Active(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors