May 15, 2025 - 3:00 PM CEST
Hear from our ST Partners on how they used the STM32N6 MCU with AI acceleration in their applications.
Vincent Richard
AI solutions Product Marketing Manager
“
By bringing solutions to engineers and data scientists at every stage of their development, the ST Edge AI Suite accelerates edge AI adoption.
John Smith, Red
”
The first high-performance STM32 MCUs with the ST Neural-ART Accelerator, a proprietary neural processing unit, drive innovation in industrial and consumer applications.
![]() | ||||
Architecture | Core Arm® Cortex®-M55 | Operating frequency 800 MHz | CoreMark 3.360 | RAM 4.2 Mbytes contiguous RAM |
Edge AI and multimedia | ST Neural-ART Accelerator 600 GOPS | Computer vision pipeline Parallel and MIPI CSI-2 camera I/F Image signal processor (ISP) | Graphic accelerators Chrom-ART: 2D GPU Chrom-GRC for non-square displays NeoChrom: 2.5D GPU | Multimedia accelerators H.264 encoder 1080p15 and 720p30 JPEG encoder and decoder |
Security | Target certifications SESIP Assurance Level 3 PSA Certified Level 3 | TrustZone® YES | Resource isolation framework YES | Secure secret provisioning YES |
Quickly find clear, concise answers to the most common questions.
The ST Edge AI Suite facilitates the deployment of AI models by allowing users to easily find the right tool for their project:
Embedded developers can also benefit from:
The tools featured in the ST Edge AI Suite are free of charge, including for commercial use, which contributes to reducing the costs of running AI on embedded devices.
The ST Edge AI Suite is a set of tools for integrating AI features in embedded systems. It supports STM32 microcontrollers and microprocessors, Stellar automotive microcontrollers, and MEMS smart sensors, and includes resources for data handling and AI model optimization and deployment. Users will also find educational insights and real-world case studies to simplify their design journey.
The ST Edge AI Suite is compatible with a wide range of sensors as shown in the breakdown:
The ST Edge AI Suite is optimized for ST sensors, including MEMS devices with an MLC and the ISPU. It supports any sensor as long as the data provided is compatible with the tool requirements.
The tools in the ST Edge AI Suite can support different types of data: