Tools

Create, optimize, and deploy your machine learning algorithms.

STM32Cube.AI

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained edge AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

STM32Cube.AI

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained edge AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

NanoEdge AI Studio

A free software tool to develop your ML library in a fast and efficient way, even if you are new to the edge AI world.

NanoEdge AI Studio

A free software tool to develop your ML library in a fast and efficient way, even if you are new to the edge AI world.

ST Edge AI Developer Cloud

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

ST Edge AI Developer Cloud

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

MEMS Studio

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

MEMS Studio

1.3.0

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

ST Edge AI Core

A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.

ST Edge AI Core

2.0.0

A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

ST AIoT Craft

An online tool to fast-track the development of sensor-to-cloud solutions leveraging ST components with in-sensor AI.

ST AIoT Craft

1.0.0

An online tool to fast-track the development of sensor-to-cloud solutions leveraging ST components with in-sensor AI.

High Speed Datalog

This tool allows users to manage the acquisition and labelling of datasets streamed via USB using a GUI or a CLI.
High Speed Datalog FW is compatible with the STBLESensor mobile app and allows microSD™ data storage.

High Speed Datalog

1.0.0

This tool allows users to manage the acquisition and labelling of datasets streamed via USB using a GUI or a CLI.
High Speed Datalog FW is compatible with the STBLESensor mobile app and allows microSD™ data storage.

StellarStudioAI

The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.

StellarStudioAI

1.2.0

The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.

AI for OpenSTLinux

X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.

AI for OpenSTLinux

5.1.0

X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.

Hand posture ToF AI

The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.

Hand posture ToF AI

The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

NanoEdge AI Studio

A free software tool to develop your ML library in a fast and efficient way, even if you are new to the edge AI world.

NanoEdge AI Studio

A free software tool to develop your ML library in a fast and efficient way, even if you are new to the edge AI world.

MEMS Studio

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

MEMS Studio

1.3.0

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

High Speed Datalog

This tool allows users to manage the acquisition and labelling of datasets streamed via USB using a GUI or a CLI.
High Speed Datalog FW is compatible with the STBLESensor mobile app and allows microSD™ data storage.

High Speed Datalog

1.0.0

This tool allows users to manage the acquisition and labelling of datasets streamed via USB using a GUI or a CLI.
High Speed Datalog FW is compatible with the STBLESensor mobile app and allows microSD™ data storage.

NanoEdge AI Studio

A free software tool to develop your ML library in a fast and efficient way, even if you are new to the edge AI world.

NanoEdge AI Studio

A free software tool to develop your ML library in a fast and efficient way, even if you are new to the edge AI world.

ST AIoT Craft

An online tool to fast-track the development of sensor-to-cloud solutions leveraging ST components with in-sensor AI.

ST AIoT Craft

1.0.0

An online tool to fast-track the development of sensor-to-cloud solutions leveraging ST components with in-sensor AI.

Hand posture ToF AI

The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.

Hand posture ToF AI

The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.

STM32Cube.AI

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained edge AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

STM32Cube.AI

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained edge AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

ST Edge AI Developer Cloud

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

ST Edge AI Developer Cloud

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

MEMS Studio

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

MEMS Studio

1.3.0

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

ST Edge AI Core

A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.

ST Edge AI Core

2.0.0

A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.

StellarStudioAI

The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.

StellarStudioAI

1.2.0

The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.

AI for OpenSTLinux

X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.

AI for OpenSTLinux

5.1.0

X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.

ST Edge AI Developer Cloud

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

ST Edge AI Developer Cloud

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

STM32Cube.AI

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained edge AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

STM32Cube.AI

A free STM32Cube expansion package, X-CUBE-AI allows developers to convert pretrained edge AI algorithms automatically, such as neural network and machine learning models, into optimized C code for STM32.

NanoEdge AI Studio

A free software tool to develop your ML library in a fast and efficient way, even if you are new to the edge AI world.

NanoEdge AI Studio

A free software tool to develop your ML library in a fast and efficient way, even if you are new to the edge AI world.

ST Edge AI Developer Cloud

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

ST Edge AI Developer Cloud

A free online platform to easily optimize and benchmark edge AI models across a variety of ST devices. It relies on the ST Edge AI Core to perform AI model optimizations and validations.

MEMS Studio

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

MEMS Studio

1.3.0

A complete software solution for desktops to enable edge AI features on smart sensors. It allows users to analyze data, evaluate embedded libraries, and design no-code algorithms for the entire portfolio of MEMS sensors.

ST Edge AI Core

A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.

ST Edge AI Core

2.0.0

A command-line interface (CLI) tool to optimize and compile edge AI models for multiple ST devices, including microcontrollers, microprocessors, and MEMS sensors.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

ST Edge AI Model Zoo

A collection of reference edge AI models optimized to run on ST devices with associated deployment scripts. The model zoo is a valuable resource to add edge AI capabilities to embedded applications.

StellarStudioAI

The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.

StellarStudioAI

1.2.0

The StellarStudio's AI plug-in for Stellar electrification (E) microcontrollers simplifies the development of neural networks in automotive systems, offering automatic model conversion, execution, and validation.

AI for OpenSTLinux

X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.

AI for OpenSTLinux

5.1.0

X-LINUX-AI is an STM32 MPU OpenSTLinux expansion package for running edge AI models on STM32MP1 and STM32MP2 microprocessors. It contains Linux® AI frameworks, as well as application examples.

Hand posture ToF AI

The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.

Hand posture ToF AI

The hand posture recognition solution detects a set of hand postures based on an ST multizone Time-of-Flight sensor, eliminating the need for a camera.