Overview
HW Evaluation Tools
Documentation
CAD Resources
Tools and Software
Key Products
Get Started

Firmware-over-the-air (FOTA) services enable firmware downloads and updates for any of the specific electronic control units (ECUs) inside a car.

With the number of ECUs in vehicles increasing, sharing diagnostic and operational data from on-board systems and components can help car makers to reduce recall expenses, increase product quality and operational efficiency, as well as deliver post-sale vehicle performance and feature enhancements.

Updates need resilience to cyberattacks – cybersecurity – is of paramount importance.

We offer a full range of telematics processors, 32-bit microcontrollers and secure elements, ensuring the highest level of security and helping protect vehicles from malicious attacks.

Firmware Over-The-Air block diagram

Part Number
Description
STEVAL-ISA158V1 38 V - 2 A synchronous step-down switching regulator evaluation board based on the A6986 Quick view
SPC58NG-DISP Discovery Kit for SPC58NG - G line Quick view
SPC58EC-DISP Discovery Kit for SPC58EC - C line Quick view
SPC582B-DIS Discovery Kit for SPC58 2B line Quick view
SPC5-UDEDEBG PLS JTAG debugger software full license or license renewal
EVAL-L5963Q L5963Q evaluation board
EVAL-L5963 L5963 Evaluation board
SAMPLES-AUTOPMIC Automotive Voltage Regulators & System Basis Chip Evaluation Tool
Part Number
STEVAL-ISA158V1

38 V - 2 A synchronous step-down switching regulator evaluation board based on the A6986

SPC58NG-DISP

Discovery Kit for SPC58NG - G line

SPC58EC-DISP

Discovery Kit for SPC58EC - C line

SPC582B-DIS

Discovery Kit for SPC58 2B line

SPC5-UDEDEBG

PLS JTAG debugger software full license or license renewal

EVAL-L5963Q

L5963Q evaluation board

EVAL-L5963

L5963 Evaluation board

SAMPLES-AUTOPMIC

Automotive Voltage Regulators & System Basis Chip Evaluation Tool

All tools & software

    • Part number
      Status
      Description
      Type
      Supplier

      SEL-SPC5

      Active

      Smart Selector for Micro 32bit Power Architecture products

      Automotive Selectors --
      SEL-SPC5

      Description:

      Smart Selector for Micro 32bit Power Architecture products
    • Part number
      Status
      Description
      Type
      Supplier

      SPC5-STUDIO

      Active

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs

      SPC5 Software Development Tools ST

      SPC5-UDESTK-SW

      Active

      SPC5-UDESTK Debugging Software for Windows

      SPC5 Software Development Tools PLS
      SPC5-STUDIO

      Description:

      Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
      SPC5-UDESTK-SW

      Description:

      SPC5-UDESTK Debugging Software for Windows
    • Part number
      Status
      Description
      Type
      Supplier

      STSW-SPC5EV-ADIS

      Active

      SPC5-EV-ADIS Graphical User Interface for M0-7 High Side Drivers

      Evaluation Tool Software ST
      STSW-SPC5EV-ADIS

      Description:

      SPC5-EV-ADIS Graphical User Interface for M0-7 High Side Drivers

Converter

Input

V This option is required. And must be less than or equal to Volt. Max [V]
V This option is required. And must be greater than or equal to Volt. Min [V]

Output Power

V This option is required and must be a number.
A This option is required and must be a number.

Diodes (Power Schottky & FERD) Smart Selector

TVS Smart Selector

Automotive Analog and Power

Part number Description
L5963 Automotive dual monolithic switching regulator with LDO and HSD
Part number
Automotive dual monolithic switching regulator with LDO and HSD

Automotive Infotainment and Telematics

Part number Description
STA1385 Telemaco3P automotive family of telematics and connectivity microprocessor
Part number
Telemaco3P automotive family of telematics and connectivity microprocessor

Automotive Microcontrollers

Part number Description
SPC58EC80C3 32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family
Part number
32-bit Power Architecture MCU for Automotive General Purpose Applications - Chorus family

Power Management

Part number Description
A6985F Automotive 38 V, 500 mA synchronous step-down switching regulator with 30 uA quiescent current
A6986 38 V, 2 A synchronous step-down switching regulator with 30 uA quiescent current
A6986F 38 V 1.5 A synchronous step-down switching regulator with 30 uA quiescent current
Part number
Automotive 38 V, 500 mA synchronous step-down switching regulator with 30 uA quiescent current
38 V, 2 A synchronous step-down switching regulator with 30 uA quiescent current
38 V 1.5 A synchronous step-down switching regulator with 30 uA quiescent current

Secure MCUs

Part number Description
ST33G1M0A 32bit ARM® SecurCore® SC300 optimized for M2M for car
Part number
32bit ARM® SecurCore® SC300 optimized for M2M for car