SPC560B40L3
Active
Education Design Win
32-bit Power Architecture MCU for Automotive Body and Gateway Applications

Download datasheet

Product overview

Description

The SPC560B40x/50x and SPC560C40x/50x is a family of next generation microcontrollers built on the Power Architecture embedded category. The SPC560B40x/50x and SPC560C40x/50x family of 32-bit microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of body electronics applications within the vehicle. The advanced and cost-efficient host processor core of this automotive controller family complies with the Power Architecture embedded category and only implements the VLE (variable-length encoding) APU, providing improved code density. It operates at speeds of up to 64 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.

  • All features

    • High-performance 64 MHz e200z0h CPU
      • 32-bit Power Architecture®technology
      • Up to 60 DMIPs operation
      • Variable length encoding (VLE)
    • Memory
      • Up to 512 KB Code Flash with ECC
      • 64 KB Data Flash with ECC
      • Up to 48 KB SRAM with ECC
      • 8-entry memory protection unit (MPU)
    • Interrupts
      • 16 priority levels
      • Non-maskable interrupt (NMI)
      • Up to 34 external interrupts incl. 18 wakeup lines
    • GPIO: 45(LQFP64), 75(LQFP100), 123(LQFP144)
    • Timer units
      • 6-channel 32-bit periodic interrupt timers
      • 4-channel 32-bit system timer module
      • Software watchdog timer
      • Real-time clock timer
    • 16-bit counter time-triggered I/Os
      • Up to 56 channels with PWM/MC/IC/OC
      • ADC diagnostic via CTU
    • Communications interface
      • Up to 6 FlexCAN interfaces (2.0B active) with 64-message objects each
      • Up to 4 LINFlex/UART
      • 3 DSPI / I2C
    • Single 5 V or 3.3 V supply
    • 10-bit analog-to-digital converter (ADC) with up to 36 channels
      • Extendable to 64 channels via external multiplexing
      • Individual conversion registers
      • Cross triggering unit (CTU)
    • Dedicated diagnostic module for lighting
      • Advanced PWM generation
      • Time-triggered diagnostic
      • PWM-synchronized ADC measurements
    • Clock generation
      • 4 to 16 MHz fast external crystal oscillator (FXOSC)
      • 32 kHz slow external crystal oscillator (SXOSC)
      • 16 MHz fast internal RC oscillator (FIRC)
      • 128 kHz slow internal RC oscillator (SIRC)
      • Software-controlled FMPLL
      • Clock monitor unit (CMU)
    • Exhaustive debugging capability
      • Nexus1 on all devices
      • Nexus2+ available on emulation package (LBGA208)
    • Low power capabilities
      • Ultra-low power standby with RTC, SRAM and CAN monitoring
      • Fast wakeup schemes
    • Operating temp. range up to -40 to 125 °C

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC560B40L3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC560B40L3B4E0X
Active
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC560B40L3C6E0X
Active
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00

SPC560B40L3B4E0X

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560B40L3C6E0X

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC560B40L3C6E0X

Distributor availability of SPC560B40L3C6E0X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560B40L3B4E0X

Distributor availability of SPC560B40L3B4E0X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560B40L3C6E0X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560B40L3C6E0X

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

SPC560B40L3B4E0X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560B40L3B4E0X

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

48

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors