SPC560B54L3
Active
Education Design Win
32-bit Power Architecture MCU for Automotive Body and Gateway Applications

Download datasheet

Product overview

Description

This family of 32-bit system-on-chip (SoC) microcontrollers is the latest achievement in integrated automotive application controllers. It belongs to an expanding family of automotive-focused products designed to address the next wave of body electronics applications within the vehicle.

The advanced and cost-efficient e200z0h host processor core of this automotive controller family complies with the Power Architecture technology and only implements the VLE (variable-length encoding) APU (Auxiliary Processor Unit), providing improved code density. It operates at speeds of up to 64 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.

  • All features

    • High performance 64 MHz e200z0h CPU
      • 32-bit Power Architecture®technology CPU
      • Up to 60 DMIPs operation
      • Variable length encoding (VLE)
    • Memory
      • Up to 1.5 MB on-chip Code Flash with ECC
      • 64 KB on-chip Data Flash with ECC
      • Up to 96 KB on-chip SRAM with ECC
      • 8-entry MPU
    • Interrupts
      • 16 priority levels
      • Non-maskable interrupt (NMI)
      • Up to 51 external interrupts lines including 27 wake-up lines
    • 16-channel eDMA (linked to PITs, DSPI, ADCs, eMIOS, LINFlex and I2C)
    • GPIOs: 77 (LQFP100), 121 (LQFP144) and 149 (LQFP176)
    • Timer units
      • 8-channel 32-bit periodic interrupt timer
      • 4-channel 32-bit system timer
      • System watchdog timer
      • Real-time clock timer
    • eMIOS, 16-bit counter timed I/O units
      • Up to 64 channels with PWM/MC/IC/OC
      • Up to 10 counter basis
      • ADC diagnostic trigger via CTU
    • One 10-bit and one 12-bit ADC with up to 53 channels
      • Extendable to 81 channels
      • Individual conversion registers
    • Cross triggering unit (CTU)
    • Dedicated diagnostic module for lighting
      • Advanced PWM generation
      • Time-triggered diagnostics
      • PWM-synchronized ADC measurements
    • On-chip CAN/UART bootstrap loader
    • Communications interfaces
      • Up to 6 FlexCAN (2.0B active) with 64 message buffers each
      • Up to 10 LINFlex/UART channels
      • Up to 6 buffered DSPI channels
      • I2C interface
    • Clock generation
      • 4 to 16 MHz fast external crystal oscillator
      • 32 kHz slow external crystal oscillator
      • 16 MHz fast internal RC oscillator
      • 128 kHz slow internal RC oscillator for low-power modes
      • Software-controlled FMPLL
      • Clock monitoring unit
    • Low-power capabilities
      • Several low-power mode configurations
      • Ultra-low-power standby with RTC and communication
      • Fast wakeup schemes
    • Exhaustive debugging capability
      • Nexus 2+ interface on LBGA208 package
      • Nexus 1 on all packages
    • Voltage supply
      • Single 5 V or 3.3 V supply
      • On-chip voltage regulator
      • External ballast resistor support
    • LQFP100, LQFP144, and LQFP176 packages; LBGA208 package for Nexus2+
    • Operating temperature range -40 to 125 °C

Circuit Diagram

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC560B54L3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC560B54L3B4E0X
Active
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC560B54L3C6E0X
Active
LQFP 100 14x14x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00

SPC560B54L3B4E0X

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC560B54L3C6E0X

Package:

LQFP 100 14x14x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 100 14x14x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC560B54L3C6E0X

Distributor availability of SPC560B54L3C6E0X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560B54L3B4E0X

Distributor availability of SPC560B54L3B4E0X

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC560B54L3C6E0X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560B54L3C6E0X

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

SPC560B54L3B4E0X Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC560B54L3B4E0X

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

64

Features set:

-

Flash Size (kB) (Data):

64

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors