Product overview
Description
These 32-bit automotive microcontrollers are a family of system-on-chip (SoC) devices designed to be central to the development of the next wave of central vehicle body controller, smart junction box, front module, peripheral body, door control and seat control applications.
This family is one of a series of next-generation integrated automotive microcontrollers based on the Power Architecture technology and designed specifically for embedded applications.
The advanced and cost-efficient e200z0h host processor core of this automotive controller family complies with the Power Architecture technology and only implements the VLE (variable-length encoding) APU (auxiliary processing unit) and provides improved code density. It operates at speed of up to 48 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current power architecture devices and is supported with software drivers, operating systems and configuration code to assist with the user’s implementations.
The device platform has a single level of memory hierarchy and can support a wide range of on-chip static random access memory (SRAM) and internal flash memory.
-
All features
- AEC-Q100 qualified
- High-performance up to 48 MHz e200z0h CPU
- 32-bit Power Architecture® technology CPU
- Variable length encoding (VLE)
- Memory
- Up to 256 KB Code Flash with ECC
- Up to 64 (4x16) KB Data Flash with ECC
- Up to 16 KB SRAM with ECC
- Interrupts
- 16 priority levels
- Non-maskable interrupt (NMI)
- Up to 38 external interrupts including 18 wakeup lines
- 16-channel eDMA
- GPIOs: 45 (LQFP64), 79 (LQFP100)
- Timer units
- 4-channel 32-bit periodic interrupt timers
- 4-channel 32-bit system timer module
- System watchdog timer
- 32-bit real-time clock timer
- 16-bit counter time-triggered I/Os
- Up to 28 channels with PWM/MC/IC/OC
- 5 independent counters
- 27-channels with ADC trigger capability
- 12-bit analog-to-digital converter (ADC) with up to 33 channels
- Up to 61 channels via external multiplexing
- Individual conversion registers
- Cross triggering unit (CTU)
- Dedicated diagnostic module for lighting
- Advanced PWM generation
- Time-triggered diagnostics
- PWM-synchronized ADC measurements
- Communications interfaces
- 1 FlexCAN interface (2.0B active) with32 message buffers
- 3 LINFlex/UART, 1 with DMA capability
- 2 DSPI
- Clock generation
- 4 to 16 MHz fast external crystal oscillator
- 16 MHz fast internal RC oscillator
- 128 kHz slow internal RC oscillator
- Software-controlled FMPLL
- Clock monitoring unit
- Exhaustive debugging capability
- Nexus1 on all packages
- Nexus2+ available on emulation device (SPC560B64B2-ENG)
- On-chip CAN/UART bootstrap loader
- Low power capabilities
- Several low power mode configurations
- Ultra-low power standby with RTC, SRAM and CAN monitoring
- Fast wakeup schemes
- Single 5 V or 3.3 V supply
- Operates in ambient temperature range of-40 to 125 °C
Recommended for you
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SPC560D40L1B3E0X | Active Product is in volume production. | LQFP 64 10x10x1.4 mm | Automotive | Ecopack2 | 20 | 2014-01-01T00:00:00.000+01:00 | |
| SPC560D40L1B4E0X | Active Product is in volume production. | LQFP 64 10x10x1.4 mm | Automotive | Ecopack2 | 20 | 2014-01-01T00:00:00.000+01:00 | |
| SPC560D40L1C4E0X | Active Product is in volume production. | LQFP 64 10x10x1.4 mm | Automotive | Ecopack2 | 20 | 2014-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | CPU Clock Frequency (MHz) (max) | Features set | Flash Size (kB) (Data) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| SPC560D40L1C4E0X | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| SPC560D40L1B3E0X | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| SPC560D40L1B4E0X | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC560D40L1C4E0X Active
SPC560D40L1B3E0X Active
SPC560D40L1B4E0X Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors