Product overview
Description
This 32-bit system-on-chip (SoC) automotive microcontroller family is the latest achievement in integrated automotive application controllers. It belongs to an expanding range of automotive-focused products designed to address chassis applications—specifically, electrical hydraulic power steering (EHPS) and electric power steering (EPS)—as well as airbag applications.
This family is one of a series of next-generation integrated automotive microcontrollers based on the Power Architecture technology.
The advanced and cost-efficient host processor core of this automotive controller family complies with the Power Architecture embedded category. It operates at speeds of up to 64 MHz and offers high performance processing optimized for low power consumption. It capitalizes on the available development infrastructure of current Power Architecture devices and is supported with software drivers, operating systems and configuration code to assist with users implementations.
-
All features
- Up to 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
- Compliant with Power Architecture®embedded category
- Variable Length Encoding (VLE)
- Memory organization
- Up to 256 KB on-chip code flash memory with ECC and erase/program controller
- Additional 64 (4 × 16) KB on-chip data flash memory with ECC for EEPROM emulation
- Up to 20 KB on-chip SRAM with ECC
- Fail-safe protection
- Programmable watchdog timer
- Non-maskable interrupt
- Fault collection unit
- Nexus Class 1 interface
- Interrupts and events
- 16-channel eDMA controller
- 16 priority level controller
- Up to 25 external interrupts
- PIT implements four 32-bit timers
- 120 interrupts are routed via INTC
- 1 general purpose eTimer unit
- 6 timers each with up/down capabilities
- 16-bit resolution, cascadable counters
- Quadrature decode with rotation direction flag
- Double buffer input capture and output compare
- GPIO (37 on LQFP64; 64 on LQFP100) individually programmable as I/O or special function
- Communications interfaces
- 2 LINFlex channels (1× Master/Slave, 1× Master only)
- Up to 3 DSPI channels with automatic chip select generation (up to 8/4/4 chip selects)
- Up to 2 FlexCAN interface (2.0B Active) with 32 message buffers
- 1 safety port based on FlexCAN with 32 message buffers and up to 8 Mbit/s at 64 MHz capability usable as second CAN when not used as safety port
- One 10-bit analog-to-digital converter (ADC)
- Up to 16 input channels (16 on LQFP100 / 12 on LQFP64)
- Conversion time < 1 μs including sampling time at full precision
- Programmable Cross Triggering Unit (CTU)
- 4 analog watchdogs with interrupt capability
- On-chip CAN/UART bootstrap loader with Boot Assist Module (BAM)
- 1 FlexPWM unit: 8 complementary or independent outputs with ADC synchronization signals
- Up to 64 MHz, single issue, 32-bit CPU core complex (e200z0h)
EDA Symbols, Footprints and 3D Models
Quality and Reliability
| Part Number | Marketing Status | Package | Grade | RoHS Compliance Grade | Longevity Commitment | Longevity Starting Date | Material Declaration** |
|---|---|---|---|---|---|---|---|
| SPC560P40L3BEAAY | Active Product is in volume production. | LQFP 100 14x14x1.4 mm | Automotive | Ecopack2 | 20 | 2014-01-01T00:00:00.000+01:00 | |
| SPC560P40L3CEAAR | Active Product is in volume production. | LQFP 100 14x14x1.4 mm | Automotive | Ecopack2 | 20 | 2014-01-01T00:00:00.000+01:00 | |
| SPC560P40L3CEFAR | Active Product is in volume production. | LQFP 100 14x14x1.4 mm | Automotive | Ecopack2 | 20 | 2014-01-01T00:00:00.000+01:00 | |
| SPC560P40L3CEFBR | Active Product is in volume production. | LQFP 100 14x14x1.4 mm | Automotive | Ecopack2 | 20 | 2014-01-01T00:00:00.000+01:00 | |
| SPC560P40L3CEFBY | Active Product is in volume production. | LQFP 100 14x14x1.4 mm | Automotive | Ecopack2 | 20 | 2014-01-01T00:00:00.000+01:00 |
(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.
You’re now leaving st.com and will be re-directed to our Partner’s website.
For the latest innovations and solutions from ST, sign up for our newsletters.
Sample & Buy
| Part Number | Marketing Status | Budgetary Price (US$)*/Qty | Order from ST | Order from distributors | Package | Packing Type | RoHS | Country of Origin | ECCN (US) | ECCN (EU) | Operating temperature (°C) | Operating Temperature (°C) (max) | CPU Clock Frequency (MHz) (max) | Features set | Flash Size (kB) (Data) | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| min | max | ||||||||||||||||
| SPC560P40L3CEFBY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| SPC560P40L3CEFBR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| SPC560P40L3BEAAY | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| SPC560P40L3CEFAR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
| SPC560P40L3CEAAR | | | distributors No availability of distributors reported, please contact our sales office |
|
|
| |||||||||||
SPC560P40L3CEFBY Active
SPC560P40L3CEFBR Active
SPC560P40L3BEAAY Active
SPC560P40L3CEFAR Active
SPC560P40L3CEAAR Active
(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors