SPC564A70L7
Active
Education Design Win
32-bit Power Architecture MCU for Automotive Powertrain Applications

Download datasheet

Product overview

Description

This microcontroller is a 32-bit system-on-chip (SoC) device intended for use in mid-range engine control and automotive transmission control applications.

It is compatible with devices in ST's SPC56xx family and offers performance and capability above that of the SPC563M devices.

The microcontroller's e200z4 host processor core is built on the Power Architecture technology and designed specifically for embedded applications. In addition to the Power Architecture technology, this core supports instructions for digital signal processing (DSP).

The device has two levels of memory hierarchy consisting of 8 KB of instruction cache, backed by a 128 KB on-chip SRAM and a 2 MB internal flash memory.

For development, the device includes a calibration bus that is accessible only when using the STMicroelectronics calibration tool.

  • All features

    • 150 MHz e200z4 Power Architecture®core
      • Variable length instruction encoding (VLE)
      • Superscalar architecture with 2 execution units
      • Up to 2 integer or floating point instructions per cycle
      • Up to 4 multiply and accumulate operations per cycle
    • Memory organization
      • 2 MB on-chip flash memory with ECC and read-while-write (RWW)
      • 128 KB on-chip SRAM with standby functionality (32 KB) and ECC
      • 8 KB instruction cache (with line locking), configurable as 2- or 4-way
      • 14 + 3 KB eTPU code and data RAM
      • 4 x 4 crossbar switch (XBAR)
      • 24-entry MMU
    • Fail Safe Protection
      • 16-entry Memory Protection Unit (MPU)
      • CRC unit with 3 submodules
      • Junction temperature sensor
    • Interrupt
      • Configurable interrupt controller (INTC) with non-maskable interrupt (NMI)
      • 64-channel eDMA
    • Serial channels
      • 3 eSCI modules
      • 3 DSPI modules (2 of which support downstream Micro Second Channel [MSC])
      • 3 FlexCAN modules with 64 message buffers each
      • 1 FlexRay module (V2.1) up to 10 Mbit/s w/dual or single channel, 128 message objects, ECC
    • 1 eMIOS (24 unified channels)
    • 1 eTPU2 (second generation eTPU)
      • 32 standard channels
      • 1 reaction module (6 channels with 3 outputs per channel)
    • 2 enhanced queued analog-to-digital converters (eQADCs)
      • Forty 12-bit input channels
      • 688 ns minimum conversion time
    • On-chip CAN/SCI Bootstrap loader with Boot Assist Module (BAM)
    • Nexus: Class 3+ for core; Class 1 for eTPU
    • JTAG (5-pin)
    • Development Trigger Semaphore (DTS)
    • Clock generation
      • On-chip 4-40 MHz main oscillator
      • On-chip FMPLL (frequency-modulated phase-locked loop)
    • Up to 112 general purpose I/O lines
    • Power reduction modes: slow, stop, and standby
    • Flexible supply scheme
      • 5 V single supply with external ballast
      • Multiple external supply: 5 V, 3.3 V , and 1.2 V
    • Designed for LQFP176, LBGA208, PBGA324

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC564A70L7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC564A70L7CFAR
Active
LQFP 176 24x24x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC564A70L7CFAY
Active
LQFP 176 24x24x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC564A70L7CFBR
Active
LQFP 176 24x24x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC564A70L7CFBY
Active
LQFP 176 24x24x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC564A70L7COBR
Active
LQFP 176 24x24x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00
SPC564A70L7COBY
Active
LQFP 176 24x24x1.4 mm Automotive Ecopack2 20 2014-01-01T00:00:00.000+01:00

SPC564A70L7CFAR

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC564A70L7CFAY

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC564A70L7CFBR

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC564A70L7CFBY

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC564A70L7COBR

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC564A70L7COBY

Package:

LQFP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP 176 24x24x1.4 mm

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC564A70L7COBR

Distributor availability of SPC564A70L7COBR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC564A70L7COBY

Distributor availability of SPC564A70L7COBY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC564A70L7CFAR

Distributor availability of SPC564A70L7CFAR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC564A70L7CFBR

Distributor availability of SPC564A70L7CFBR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC564A70L7CFBY

Distributor availability of SPC564A70L7CFBY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC564A70L7CFAY

Distributor availability of SPC564A70L7CFAY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC564A70L7COBR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC564A70L7COBR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

120

Features set:

-

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

SPC564A70L7COBY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC564A70L7COBY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

120

Features set:

-

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

SPC564A70L7CFAR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC564A70L7CFAR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

150

Features set:

Flexray

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

SPC564A70L7CFBR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC564A70L7CFBR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

120

Features set:

Flexray

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

SPC564A70L7CFBY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC564A70L7CFBY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

120

Features set:

Flexray

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

SPC564A70L7CFAY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC564A70L7CFAY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

150

Features set:

-

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors