SPC572L64E3
Active
Education Design Win
32-bit Power Architecture MCU for Automotive Powertrain Applications

Download datasheet Order Direct

Product overview

Description

This family of MCUs is targeted at automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.

The family is designed to achieve ISO26262 ASIL-A compliance.

This document provides electrical specifications, pin assignments, and package diagrams for the SPC572Lx series of microcontroller units (MCUs). For functional characteristics, see the device reference manual.

This family of MCUs is targeted at automotive powertrain controller applications for four-cylinder gasoline and diesel engines, chassis control applications, transmission control applications, steering and braking applications, as well as low-end hybrid applications.

The family is designed to achieve ISO26262 ASIL-A compliance.

  • All features

    • AEC-Q100 qualified
    • One main 32-bit Power Architecture® VLE Compliant CPU core, single issue
      • Single-precision floating point operations
    • 1568 KB on-chip RWW flash memory
      • Supporting EEPROM emulation (32 KB)
    • 64 KB general-purpose data SRAM
    • System Memory Protection Unit (SMPU)
    • Multi-channel direct memory access controllers (eDMA) with 16-channel for up to 60 DMA sources
    • Interrupt controller (INTC)
    • Four 32-bit and one 64-bit Periodic Interrupt Timer channels (PIT)
    • Single phase-locked loops with stable clock domain for peripherals and core (PLL)
    • System integration unit lite (SIUL2)
    • Boot assist flash (BAF) supports factory programming through UART/LIN, CAN
    • Generic timer module (GTM101)
      • Intelligent complex timer module
      • 72 channels (16 input and 56 output)
    • Enhanced analog-to-digital converter system with:
      • Three 12-bit SAR analog converters
      • One 16-bit Sigma-Delta analog converters
    • Decimation unit to support SD ADC data conditioning
    • Two deserial serial peripheral interface (DSPI) modules
    • Two LIN and UART communication interfaces (LINFlexD) modules
    • One μs-bus channel (composed by one DSPI and one LINFlexD)
    • Four SENT channels
    • Two modular controller area network (M_CAN) modules
    • Fast Ethernet controller (FEC)
    • Fast Asynchronous Serial Transmission (LFAST)
    • Nexus development interface (NDI) per IEEE-ISTO 5001-2003 standard, with some support for 2010 standard
    • Device and board test support per Joint Test Action Group (JTAG) (IEEE 1149.1 and IEEE 1149.7)
    • Single 5 V +/-10% Power supply supporting cold start conditions (down to 3.0 V)
    • Self Test capability
    • Designed for eTQFP80 and eTQFP100

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC572L64E3

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC572L64E3BC6AR
Active
TQFP 100 14x14x1.0 Automotive Ecopack2 15 2015-10-01T00:00:00.000+02:00
SPC572L64E3BC6AY
Active
TQFP 100 14x14x1.0 Automotive Ecopack2 15 2015-10-01T00:00:00.000+02:00

SPC572L64E3BC6AR

Package:

TQFP 100 14x14x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 100 14x14x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

SPC572L64E3BC6AY

Package:

TQFP 100 14x14x1.0

Material Declaration**:

PDF XML

Marketing Status

Active

Package

TQFP 100 14x14x1.0

Grade

Automotive

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
min
max
SPC572L64E3BC6AY

Distributor availability of SPC572L64E3BC6AY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC572L64E3BC6AR

Distributor availability of SPC572L64E3BC6AR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC572L64E3BC6AY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC572L64E3BC6AY

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

80

Features set:

4.5-5.5V

Flash Size (kB) (Data):

32

Distributor Name

Distributor reported inventory date:

SPC572L64E3BC6AR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC572L64E3BC6AR

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

80

Features set:

4.5-5.5V

Flash Size (kB) (Data):

32

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors