SPC58NN84E7
Active
Education Design Win
32-bit Power Architecture MCU for High Performance Applications

Download datasheet

Product overview

Description

The SPC58xNx microcontroller belongs to a family of devices superseding the SPC5x family. SPC58xNx is built on the legacy of the SPC5x family, while introducing new features coupled with higher throughput to provide substantial reduction of cost per feature and significant power and performance improvement (MIPS per mW).

  • All features

    • AEC-Q100 qualified
    • 32-bit Power Architecture VLE compliant CPU cores:
      • Five enhanced main e200z4256n3 cores, dual issue, two paired in lockstep
      • Floating Point, End-to-End Error Correction
    • 6576 KB (6288 KB code flash + 288 KB data flash) on-chip flash memory:
      • supports read during program and erase operations, and multiple blocks allowing EEPROM emulation
      • Supports read while read between the two code Flash partitions.
    • 128 KB on-chip general-purpose SRAM (in addition to 384 KB included in the CPUs)
    • 96-channel direct memory access controller (eDMA)
    • Comprehensive new generation ASIL-D safety concept
      • ASIL-D of ISO 26262
      • FCCU for collection and reaction to failure notifications
      • Memory Error Management Unit (MEMU) for collection and reporting of error events in memories
      • Cyclic redundancy check (CRC) unit
    • Junction temperature range -40 °C to 165 °C
    • Dual-channel FlexRay controller
    • Hardware Security Module (HSM)
    • GTM344 - generic timer module
      • Intelligent complex timer module
      • 144 channels (48 input and 96 output)
      • 5 programmable fine grain multi-threaded cores
      • 61 KB of dedicated RAM
      • 24-bit wide channels
    • Enhanced analog-to-digital converter system with:
      • 1 supervisor 12-bit SAR analog converter
      • 2 separate 10-bit SAR analog converter
      • 4 separate fast 12-bit SAR analog converters
      • 6 separate 16-bit Sigma-Delta analog converter with programmable decimation filters
    • SAR ADC Queued digital interfaces for individual channel ordering and command sequencing
    • Communication interfaces
      • 7 LINFlexD modules
      • 8 deserial serial peripheral interface (DSPI) modules
      • 7 modular controller area network (MCAN) modules, and one time-triggered controller area network (M-TTCAN), all supporting flexible data rate (ISO CAN-FD)
    • One Ethernet controller 10/100 Mbps, compliant IEEE 802.3-2008
    • Flexible Power Supply options:
      • External Regulators (1.2 V core, 3.3 V–5 V IO)
      • Single internal SMPS regulator
    • Nexus development interface (NDI) per IEEEISTO 5001-2003 standard, with some support for 2010 standard
    • Boot assist Flash (BAF) supports factory programming using a serial bootload through the asynchronous CAN or LIN/UART

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SPC58NN84E7

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Longevity Commitment Longevity Starting Date Material Declaration**
SPC58NN84E7RMHBR
Active
LQFP-EP 176 24x24x1.4 mm Automotive Safety Ecopack2 20 2018-09-01T00:00:00.000+02:00
SPC58NN84E7RMHBY
Active
LQFP-EP 176 24x24x1.4 mm Automotive Safety Ecopack2 20 2018-09-01T00:00:00.000+02:00
SPC58NN84E7YMHBR
Active
LQFP-EP 176 24x24x1.4 mm Automotive Safety Ecopack2 20 2018-09-01T00:00:00.000+02:00

SPC58NN84E7RMHBR

Package:

LQFP-EP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP-EP 176 24x24x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC58NN84E7RMHBY

Package:

LQFP-EP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP-EP 176 24x24x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

SPC58NN84E7YMHBR

Package:

LQFP-EP 176 24x24x1.4 mm

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LQFP-EP 176 24x24x1.4 mm

Grade

Automotive Safety

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating Temperature (°C) (min)
CPU Clock Frequency (MHz) (max)
Features set
Flash Size (kB) (Data)
SPC58NN84E7RMHBY

Distributor availability of SPC58NN84E7RMHBY

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC58NN84E7RMHBR

Distributor availability of SPC58NN84E7RMHBR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC58NN84E7YMHBR

Distributor availability of SPC58NN84E7YMHBR

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SPC58NN84E7RMHBY Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC58NN84E7RMHBY

Operating Temperature (°C) (min):

-40

CPU Clock Frequency (MHz) (max):

200

Features set:

-

Flash Size (kB) (Data):

256

Distributor Name

Distributor reported inventory date:

SPC58NN84E7RMHBR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC58NN84E7RMHBR

Operating Temperature (°C) (min):

-40

CPU Clock Frequency (MHz) (max):

200

Features set:

-

Flash Size (kB) (Data):

256

Distributor Name

Distributor reported inventory date:

SPC58NN84E7YMHBR Active

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SPC58NN84E7YMHBR

Operating Temperature (°C) (min):

-40

CPU Clock Frequency (MHz) (max):

200

Features set:

-

Flash Size (kB) (Data):

256

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors