SR6G6C4
Evaluation
Design Win
Stellar SR6 G6 line, 32-bit Arm® Cortex®R52+ automotive integration MCU 4x Cortex®R52+ cores, 16 MB NVM (2x 15 MB "OTA X2") 3.8 MB RAM, with embedded virtualization, safety and security

Download databrief

Product overview

Description

Stellar integration MCUs are designed to meet the requirements of domain controllers and ECUs with high integration, as required in the architectures of connected, updatable, automated, and electrified cars. They have superior real-time and safe performance (with the highest ASIL-D capability). Bringing hardware-based virtualization technology to MCUs, they ease the development and integration of multiple-source software on the same hardware while maximizing the resulting software performance. They offer high-efficiency OTA reprogramming capability with fast new image download and activation. They also provide high-speed security cryptographic services, for instance for network authentication.

  • All features

    • Highlights
      • AEC-Q100 qualified
      • SR6 integration MCUs:
        • Have superior real-time and safe performance (with highest ASIL-D capability)
        • Bring hardware-based virtualization technology to MCUs for simplified multiple software integrations at optimized performance
        • Have built-in no downtime OTA reprogramming capability (with built-in dual-image mechanism)
        • Offer high-speed security cryptographic services, for example for network authentication
    • Cores and accelerators
      • 4 × 32-bit Cortex®‑R52+ cores (2 of them with checker cores, and 2 in split-lock configuration):
        • Configurable as either 4 cores (2 of them in lockstep configuration) or 3 cores (all of them in lockstep configuration)
        • Arm® v8-R compliant
        • Single precision floating-point unit (FPU)
        • New privilege level for real-time virtualization
        • Up to 500 MHz
        • 1 core with Neon™ extensions (for example SIMD, dual precision FPU)
      • 2 Cortex®‑M4 multipurpose accelerators running at up to 200 MHz, both in lockstep configuration
      • 4 eDMA engines in lockstep configuration
      • Ethernet switch: L2+ Ethernet switch with 2× 1 GB ports, 2× MACSEC, QoS, AVB, and TSN
    • Memories
      • xMemory: up to 31 MB extensible on-chip nonvolatile memory (NVM) depending on ordered part number:
        • PCM (phase-change memory) as nonvolatile memory
        • Up to 30 MB code NVM, with A/B swap OTA mechanism (up to 2× 15 MB)
        • 1024 KB HSM-dedicated code NVM, with A/B swap OTA mechanism (2× 512 KB)
      • 384 KB data NVM (256 KB + 128 KB dedicated to HSM)
      • Up to 3840 KB on-chip general-purpose SRAM
    • Security: 2nd generation hardware security module
      • Cybersecurity: ISO/SAE 21434 compliance (refer to the cybersecurity reference manual for details)
      • On-chip high-performance security module with full support for e-safety vehicle intrusion protected applications (EVITA)
      • Symmetric and asymmetric cryptography processor
      • High-performance lock-stepped AES-light security subsystem for fast ASIL-D cryptographic services
      • Two MACsec accelerators integrated on each Ethernet link
    • Safety: comprehensive new-generation ASIL-D safety concept
      • New state-of-the-art safety measures at all levels of the architecture for most efficient implementation of ISO 26262 ASIL-D functionalities
      • Complete hardware virtualization architecture built on Cortex®‑R52+ new privilege mode (best-in-class software isolation, real-time support for multiple virtual machines/applications)
    • Device standby/low-power modes
      • Versatile low-power modes
      • Ultra-low power: standby mode for lowest quiescent current with optimized active subsystem (for example standby RAM) and wake-up capability
      • Smart low-power: smart power mode with Cortex®‑M4 subsystem, extended communications interfaces, and ADC peripheral
    • Peripheral, I/O, and communication interfaces
      • 24 LINFlexD modules
      • 1 dual-channel FlexRay controller
      • 10 queued serial peripheral interface (SPIQ) modules
      • 2 DSPI with shifted PWM serialization support for lighting applications
      • 6 I²C interfaces
      • Enhanced audio support that enables audio over Ethernet:
        • Ethernet controller with AVB support
        • Medial clock recovery with integrated audio PLL
        • Two integrated interchip sound (I²S)/time-division multiplexed (TDM) interfaces
        • Integrated sample rate converters (6 channels on each I²S interface)
      • 2 SENT modules (4 channels each)
      • 2 PSI5 modules (2 channels each)
      • 1 peripheral component interconnect express (PCIe) Gen2 controller
        • Gen2 PHY: Gen1 (2.5 GT/s), Gen2 (5.0 GT/s)
        • Gen3 MAC
        • 2 lanes
        • Configurable controller with one or two lanes
      • Enhanced analog-to-digital converter system with:
        • 4 separate 12-bit SAR analog converters (including one supervisor/safety ADC).
        • 1× 9-bit SAR analog converter for device standby/low-power mode
      • Advanced timed I/O capability:
        • Generic timer module (GTM4184)
      • Communication interfaces:
        • Two 10/100/1000 Mbit/s Ethernet controllers compliant with IEEE 802.3-2008: IPv4 and IPv6 checksum modules, AVB, VLAN, and EMC optimized SGMII
        • 15 modular controller area network (MCAN) modules, and 1 time-triggered controller area network (M_TTCAN), all supporting flexible data rate (ISO CAN FD®)
        • 2 CAN XL® interfaces
    • External memory interfaces
      • 2 octo-SPI IPs to support HyperBus™ memory (flash/RAM) devices
      • 1 SDMMC interface

EDA Symbols, Footprints and 3D Models

STMicroelectronics - SR6G6C4

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Please select one model supplier :

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
SR6G6C4A0C52FX0R
Evaluation
FPBGA 17X17X1.8 292 B0.55 P0.8 Automotive Safety Cybersecurity Ecopack2
SR6G6C4XMC52FX0R
Preview
FPBGA 17X17X1.8 292 B0.55 P0.8 Automotive Safety Cybersecurity Ecopack2

SR6G6C4A0C52FX0R

Package:

FPBGA 17X17X1.8 292 B0.55 P0.8

Material Declaration**:

PDF XML

Marketing Status

Evaluation

Package

FPBGA 17X17X1.8 292 B0.55 P0.8

Grade

Automotive Safety Cybersecurity

RoHS Compliance Grade

Ecopack2

SR6G6C4XMC52FX0R

Package:

FPBGA 17X17X1.8 292 B0.55 P0.8

Material Declaration**:

PDF XML

Marketing Status

Preview

Package

FPBGA 17X17X1.8 292 B0.55 P0.8

Grade

Automotive Safety Cybersecurity

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Loading...
Part Number
Marketing Status
Budgetary Price (US$)*/Qty
Order from ST
Order from distributors
Package
Packing Type
RoHS
Country of Origin
ECCN (US)
ECCN (EU)
Operating temperature (°C)
CPU Clock Frequency (MHz) (max)
Flash Size (kB) (Data)
min
max
SR6G6C4XMC52FX0R

Distributor availability of SR6G6C4XMC52FX0R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SR6G6C4A0C52FX0R

Distributor availability of SR6G6C4A0C52FX0R

Distributor Name
Region Stock Min. Order Third party link

Distributor reported inventory date:

No availability of distributors reported, please contact our sales office

SR6G6C4XMC52FX0R Preview

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SR6G6C4XMC52FX0R

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

500

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

SR6G6C4A0C52FX0R Evaluation

Budgetary Price (US$)*/Qty:
-
Package:
Packing Type:
RoHS:
Country of Origin:
ECCN (US):
ECCN (EU):

Part Number:

SR6G6C4A0C52FX0R

Operating Temperature (°C)

Min:

Max:

CPU Clock Frequency (MHz) (max):

500

Flash Size (kB) (Data):

-

Distributor Name

Distributor reported inventory date:

(*) Suggested Resale Price (USD) per defined quantity for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office or our Distributors