Loading spinner
CATEGORIES

Stellar G gateway and body

car stellar GAddressing the key challenges of next-generation body integration and zone-oriented vehicle architectures, the Stellar G series ensures performance, safety, and power efficiency combined with wide connectivity and high security.

Next-generation vehicles will be Ethernet-centric, faster, secure network and have higher bandwidth, is essential to ensure fast transfer of large and ever-growing amount of data. Stellar G is an Ethernet-ready series with Ethernet communication up to 1 Gbps, as well as an integrated TSN switch to enable multiple network topologies. Featuring flexible low-power modes supporting low-quiescent current and an intelligent monitoring subsystem, Stellar G microcontrollers ensure the best overall power efficiency.

car stellar GThe Stellar G series is engineered to address the performance, safety, and power efficiency demands of zone-oriented vehicle architectures. It is the ideal device for Ethernet-centric vehicles, enabling multiple cost-efficient topologies thanks to its high-speed connectivity (up to 1 Gbps) and an integrated Time-Sensitive Networking (TSN) Switch. This integration is central to simplifying networking and ensuring the fast, secure transfer of data across complex vehicle domains. Featuring flexible low-power modes supporting low-quiescent current and an intelligent monitoring subsystem, Stellar G microcontrollers ensure the best overall power efficiency.

Applications

Delivering high real-time, deterministic processing, Stellar G MCUs feature up to six Arm ® Cortex®-R52 cores. The key advantage is the flexibility to run these cores in either Split-lock (for high performance) or Lockstep (for maximum safety). This allows you to configure the device to achieve the maximum performance possible while meeting the specific safety level and processing capability requirements of diverse applications.

zonal architecture
Zonal architecture
  • Integration of functions
e-Drivetrain and battery management systems
High end gateway
  • With native support Audio over Ethernet
Vehicle stability and motion control
Chassis & Safety
  • Efficiency and control
Secure & safe ADAS systems
ADAS
  • Secure and safe ADAS companion

Discover our product portfolio

Stellar G MCUs feature accelerators for secure data routing across CAN-FD, LIN, and Ethernet networks (100/1000 Mbps, TSN, AVB, VLAN, SGMII, Hyperbus/OctalSPI, eMMC). For advanced media, Stellar G supports Audio over Ethernet (AoE) with an integrated clock recovery mechanism, ensuring a fully cost-efficient solution for AoE deployment. The device further simplifies integration through its optimized packages, which enable very dense I/O solutions to manage all high-speed and traditional communication interfaces effectively.

Find your products

Benefits

  • Achieves high real-time, deterministic processing and maximum performance by flexibly configuring ARM® Cortex®-R52 cores in either Split-lock or Lockstep mode.
  • Access vast and mature ARM® ecosystem of tools, software, and development expertise, significantly simplifying and accelerating SW deployment.
  • Improved integration of hardware-based virtualization (sandboxing), enabling secure utilization of compute resources across complex domain applications.
  • Pre-built architecture to facilitate ISO 26262 compliance up to ASIL-D, simplifying certification.
  • Enhanced EVITA Full security capability with cryptographic engines in lockstep to support secure ASIL D functions and provide high-speed security cryptographic services and safe network authentication to further protect manufacturer firmware as well as end-users’ data.
  • Enables complex, cost-effective Ethernet-centric topologies via an integrated Time-Sensitive Networking (TSN) Switch and provides a fully cost-efficient solution for Audio over Ethernet (AoE), including an integrated clock recovery feature.
  • Extend the non-volatile memory storage with the Stellar G parts with xMemory to unleash innovation, reduce operational cost and accelerate time-to-market.
  • FD-SOI technology inherently offers a quasi-immunity to radiation and provides superior protection against system unavailability while ensuring compliance with the most stringent safety standards.
Stellar with xMemory boosts innovation and speeds up automotive development