Product overview
Description
StellarStudio provides a completely new look and feel comprehensive framework to design, build, and deploy embedded applications for STMicroelectronics Stellar (SRx family) automotive microcontrollers.
StellarStudio is built on the Eclipse plug-in development environment (PDE). It is a popular, extensible, and fully customizable environment that allows users to define new components and allows third parties to develop new plug-ins. Code that StellarStudio generates is compatible with Stellar SDK (software development kit).
Download StellarStudio from the website at no cost. A release note is available on the StellarStudio web page. New minor versions are delivered through autoupdate notifications. The marketplace includes new installable components that provide high flexibility and extensive customization to increase functionality.
Users can build embedded software for all SRx MCUs by selecting the target device, defining the status of its resources in the graphical user interface (GUI), and combining predefined software components. The application wizard module allows users to automatically resolve dependencies and create projects without “syntax errors” on the first run.
For questions and contributions, become a member of the StellarStudio community on the ST website at www.st.com.
-
All features
- Free OpenSource integrated development environment (IDE) based on Eclipse for all the Stellar SRx automotive MCUs
- Code, makefiles, ELF, and doc generation based on a template structure and data modeling technologies are easy exportable to other development environment
- Visual and easy to use MCU’s pins configuration perfectly aligned with the reference manual
- Visual MCU run modes and full clock tree configuration with automatic constraint checking
- Graphical user interface for drivers configuration using StellarSDK
- Software examples for evaluation boards covering most used peripherals
- Integrated support of Segger J-LINK high-performance debug probes
- OpenOCD integration for easy flash and debug with StellarLINK
- Free license GCC GNU C compiler component
- Updates are managed through an Eclipse standard dedicated marketplace
- Premium features can be added on top of the standard installation: artificial intelligence, motor control, and others