STV0910

Active

Multi-standard advanced dual demodulator for satellite digital TV broadcast set-top boxes

Download databrief
Overview
Online design
Sample & Buy
Solutions
Documentation
CAD Resources
Tools & Software
Quality & Reliability
Get Started
Partner products
Sales Briefcase

Product overview

Description

The STV0910 is a cost effective, high-performance dual demodulator/decoder for advanced DVB satellite reception.
  • All features

    • Dual multi-standard demodulation for broadcast applications
      • DVBS2 QPSK, 8PSK, CCM, VCM
      • Legacy DVBS and DirecTV™ QPSK with SuperFEC™ for enhanced reception
      • Multi-tap equalizer for RF reflection removal
      • Wide range carrier frequency tracking loop for offset recovery
    • Advanced version for DVBS2 16APSK, 32APSK, low QPSK code rates and ACM
    • Dual multi-standard decoding
      • DVBS2 FEC and framing
      • Up to 270 Mbit/s channel bit rate
      • DVBS or DirecTV™ legacy
    • Interfaces
      • Dual data to MPEG decoder
      • DVB common interface compliant
      • I2C serial bus interface, including two private repeaters for tuners
      • JTAG interface for boundary scan
      • 2 DiSEqC 2.x 22-kHz interfaces
      • FSK interface
      • Flexible GPIOs and interrupts
      • Bit error rate monitoring and reporting
    • Technology
      • Multi supply: 1.1-V core, 2.5-V analog, 3.3-V digital interfaces
      • Fine-grained power management
      • LFBGA-168 12x12 mm2package, RoHS

Recommended for you

EDA Symbols, Footprints and 3D Models

STMicroelectronics - STV0910

Speed up your design by downloading all the EDA symbols, footprints and 3D models for your application. You have access to a large number of CAD formats to fit with your design toolchain.

Symbols

Symbols

Footprints

Footprints

3D model

3D models

Quality and Reliability

Part Number Marketing Status Package Grade RoHS Compliance Grade Material Declaration**
STV0910ADB
Active
LFBGA168 Industrial Ecopack2
STV0910BDB
NRND
LFBGA168 Industrial Ecopack2
STV0910BDBT
NRND
LFBGA168 Industrial Ecopack2

STV0910ADB

Package:

LFBGA168

Material Declaration**:

PDF XML

Marketing Status

Active

Package

LFBGA168

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STV0910BDB

Package:

LFBGA168

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LFBGA168

Grade

Industrial

RoHS Compliance Grade

Ecopack2

STV0910BDBT

Package:

LFBGA168

Material Declaration**:

PDF XML

Marketing Status

NRND

Package

LFBGA168

Grade

Industrial

RoHS Compliance Grade

Ecopack2

(**) The Material Declaration forms available on st.com may be generic documents based on the most commonly used package within a package family. For this reason, they may not be 100% accurate for a specific device. Please contact our sales support for information on specific devices.

Sample & Buy

Part Number
Order from Distributors
Order from ST
Marketing Status
ECCN (US)
ECCN (EU)
Packing Type
Package
Temperature (°C) Country of Origin
Budgetary Price (US$)*/Qty
min
max
STV0910ADB No availability of distributors reported, please contact our sales office
Active
3A991A2 NEC Tray LFBGA168 - - MALTA
STV0910BDB No availability of distributors reported, please contact our sales office
NRND
3A991A2 NEC Tray LFBGA168 - - MALTA
STV0910BDBT No availability of distributors reported, please contact our sales office
NRND
3A991A2 NEC Tape And Reel LFBGA168 - - MALTA

STV0910ADB

Marketing Status

Active

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

LFBGA168

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALTA

STV0910BDB

Marketing Status

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tray

Package

LFBGA168

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALTA

STV0910BDBT

Marketing Status

NRND

ECCN (US)

3A991A2

Budgetary Price (US$)*/Qty

ECCN (EU)

NEC

Packing Type

Tape And Reel

Package

LFBGA168

Operating Temperature (°C)

(min)

-

(max)

-

Budgetary Price (US$)* / Qty

Country of Origin

MALTA

(*) Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For quotes, prices in local currency, please contact your local ST Sales Office  or our Distributors